This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ELASTO'PUNCH 200E

Unique ref.: SPM-ELASTOPUNCH-200
Brand: SPM
Product family: Industrial protection
Product group: Bumper guards
Date of publishing: 2018-10-03
Edition number: 2
Type: Object (single object)
Download (8)

Range only available for the French market

Rubber bumper guard for industrial protection
-200mm high

Range only available for the French market


Material main: Elastomer
Material secondary: Elastomer
Designed in: France
Manufactured in: France

BIMobject Category: Walls - Wall finishes
IFC classification: Covering
Uniclass 1.4 Code: L4423
Uniclass 1.4 Description: Impact protection
Uniclass 2.0 Code: PR-75-50-90
Uniclass 2.0 Description: Wall Protection Panels
Uniclass 2015 Code: Pr_35_90_43_86
Uniclass 2015 Description: Wall protection panels
NBS Reference Code: 75-50-90
NBS Reference Description: Wall Protection Panels
CSI MasterFormat 2014 Code: 10 26 23.13
CSI MasterFormat 2014 Title: Impact Resistant Wall Protection
OmniClass Number: 23-17 25 15
OmniClass Title: Impact Protection Products
CSI UniFormat II Code: C1030
CSI UniFormat II Title: Fittings
This product is available in:
Europe
  • France

BIMobject SEEK Properties

Walls - Finishes

Name Value
Colour Black
Height 0 mm — 3000 mm
Material Elastomer
Thickness 4 mm — 10 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour Black
Material Elastomer

BIMobject®