Nerba 3.45.1000 BNerba 3.45.1000 BNerba 3.45.1000 BNerba 3.45.1000 BNerba 3.45.1000 BNerba 3.45.1000 B
View previous images
View next images
SPO

Nerba 3.45.1000 B

Profiled trapezoidal cladding with or without insulation, thickness 0,63 mm or 0,75 mm - Length 1 500 to 12 000 mm
Specification
  • prepaint steel
Technical specification
  • Unique ref.FIL010015
  • Collection setMetal cladding
  • CollectionProfiled wall cladding
  • TypeObject (single object)
  • Date of publishing2019-03-01
  • Edition number1
  • Width (mm)1000
  • Depth (mm)45
Related
  • Material mainSteel
  • Material secondaryAluminum
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)7.18
Classification
  • BIMobject CategoryConstruction - Steelwork

Region availability

Europe
France