Nerba 10.10.1100H / 9.10.990BNerba 10.10.1100H / 9.10.990BNerba 10.10.1100H / 9.10.990BNerba 10.10.1100H / 9.10.990BNerba 10.10.1100H / 9.10.990BNerba 10.10.1100H / 9.10.990B
View previous images
View next images
SPO

Nerba 10.10.1100H / 9.10.990B

Profiled low waves wall cladding (9.10.990) or ceiling (10.10.1100), thickness 0,63 mm or 0,75 mm - Length 1 500 to 7 000 mm
Specification
  • prepaint steel
Technical specification
  • Unique ref.FIL010023
  • Collection setMetal cladding
  • CollectionProfiled wall cladding
  • TypeObject (single object)
  • Date of publishing2019-03-01
  • Edition number1
  • Width (mm)1100
  • Depth (mm)10
Related
  • Material mainSteel
  • Material secondaryAluminum
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)6.53
Classification
  • BIMobject CategoryConstruction - Steelwork

Region availability

Europe
France