Publish your products
Nertoit 3.35.1000 T
Nertoit 3.35.1000 T
Nertoit 3.35.1000 T
Nertoit 3.35.1000 T
Nertoit 3.35.1000 T
Nertoit 3.35.1000 T
    SPO
    Archived

    Nertoit 3.35.1000 T

    Profiled cold roof cladding, thickness 0,75 mm or 1,00 mm (option condensation regulator - Rubaspo) - Length 1 500 to 12 000 mm
    Specification
    • prepaint steel or gavanized steel
    Technical specification
    • Unique ref.FIL010001
    • Product familyRoof Cladding
    • Product groupCold roof cladding
    • TypeObject (single object)
    • Date of publishing2019-03-01
    • Edition number1
    • Width (mm)1000
    • Depth (mm)35
    Related
    • Material mainSteel
    • Material secondaryAluminum
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)6.83
    Classification
    • BIMobject CategoryConstruction - Steelwork
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit