Publish your products
Legacy Competitive Starting Platform - Standard
S.R. Smith

Legacy Competitive Starting Platform - Standard

Each Legacy starting platform is custom engineered and built to be tailored to your facility according to the precise specifications you define.

The steel frame is powder coated in Silver Gray, and features an extra large gusset for displaying large lane numbers. The durable acrylic footboard features a high-traction, non-slip tread.

The Legacy starting platform utilizes our renowned RockSolid anchor system that eliminates platform movement, allowing swimmers more consistent starts, thus lowering their competitive times.

Setback range: 21" to 26"
Height off deck: 17" to 30"
Footboard: 24" x 30"
Custom color treads and team logos available
Meets FINA, NCAA, NFSHSA, USMS, USAS and competition pool rules and regulations
Technical specification
  • Unique ref.577-024
  • Product familyAthletic, Recreational, and Therapeutic Equipment
  • Product groupPool Starting Platform
  • TypeObject (single object)
  • Date of publishing2011-05-09
  • Edition number1
Classification
  • BIMobject CategorySports & Recreation - Other

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit