Publish your products
Electric Infrared Heater, Long Wave

Electric Infrared Heater, Long Wave

The SRP eWAVE® electric heater was developed in collaboration with the University of Modena Enzo Ferrari Engineering Department. The objective was to achieve maximum radiant output by utilizing an advanced aluminum extrusion, meticulously designed by the Ferrari Engineers. The thick black anodized coating not only enhances performance but also provides protection against various weather conditions. This heater is certified for both indoor and outdoor applications and is available in multiple heat output settings: 1500W, 3200W, 3000W, and 4500W, with options for single or three-phase power supply.

FEATURES

    • Modern European design
    • Focused heat pattern
    • Highest efficiency in its class
    • IP55 rated – indoor & outdoor approved
    • Built-in waterproof junction box
    • Weatherproof anodized construction
    • Extruded anodized aluminum radiant surface
    • Flexible wall/ceiling mounting brackets included. The heater can be mounted horizontally or adjusted to an angle
    • Premium warranty, complete heater replacement
    • Compatible with smart technology to optimize the energy used
    Specification
    • NOTES:

      1. INSTALLATION TO BE COMPLETED IN ACCORDANCE WITH MANUFACTURER'S SPECIFICATIONS.

      2. DO NOT SCALE DRAWING.

      3. THIS DRAWING IS INTENDED FOR USE BY ARCHITECTS, ENGINEERS, CONTRACTORS, CONSULTANTS, AND DESIGN PROFESSIONALS FOR PLANNING PURPOSES ONLY.

      4. ALL INFORMATION CONTAINED HEREIN WAS CURRENT AT THE TIME OF DEVELOPMENT BUT MUST BE REVIEWED AND APPROVED BYTHE PRODUCT MANUFACTURER TO BE CONSIDERED ACCURATE.

      5. CONTRACTOR'S NOTE: FOR PRODUCT AND COMPANY INFORMATION VISIT CADDetails AND ENTER REFERENCE NUMBER 5029-023.

    Technical specification
    • Unique ref.longwave
    • Product familyElectric Infrared Heaters
    • Product groupLong Wave Electric Infrared Heaters
    • TypeObject (single object)
    • Date of publishing2021-02-16
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryHVAC - Heaters
    • UNSPSC nameSpace heaters
    • UNSPSC code40101819
    • Uniclass 2015 CodePr_70_60_36_70
    • Uniclass 2015 DescriptionRadiant luminous heaters
    • CSI MasterFormat 2014 Code23 82 39.19
    • CSI MasterFormat 2014 TitleWall and Ceiling Unit Heaters
    • OmniClass Number23-33 15 25
    • OmniClass TitleElectric HVAC Heaters
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Region availability

    Europe North America Asia
    Åland Islands
    Anguilla
    Armenia
    Albania
    Antigua and Barbuda
    Azerbaijan
    Andorra
    Aruba
    Bangladesh
    Austria
    Barbados
    Bhutan
    Belarus
    Belize
    British Indian Ocean Territory
    Belgium
    Bermuda
    Brunei
    Bosnia and Herzegovina
    British Virgin Islands
    Cambodia
    Bulgaria
    Canada
    China
    Croatia
    Caribbean Netherlands
    Christmas Island
    Cyprus
    Cayman Islands
    Cocos (Keeling) Islands
    Czech Republic
    Collectivity of Saint Martin
    Georgia
    Denmark
    Costa Rica
    Hong Kong
    Estonia
    Cuba
    India
    Faroe Islands
    Curaçao
    Indonesia
    Finland
    Dominica
    Japan
    France
    Dominican Republic
    Kazakhstan
    Germany
    El Salvador
    Kyrgyzstan
    Gibraltar
    Greenland
    Laos
    Greece
    Grenada
    Macau
    Guernsey
    Guadeloupe
    Malaysia
    Hungary
    Guatemala
    Maldives
    Iceland
    Haiti
    Mongolia
    Ireland
    Honduras
    Myanmar (Burma)
    Isle of Man
    Jamaica
    Nepal
    Italy
    Martinique
    North Korea
    Jersey
    Mexico
    Pakistan
    Latvia
    Montserrat
    Philippines
    Liechtenstein
    Nicaragua
    Singapore
    Lithuania
    Panama
    South Korea
    Luxembourg
    Puerto Rico
    Sri Lanka
    Malta
    Saint Kitts and Nevis
    Taiwan
    Moldova
    Saint Lucia
    Tajikistan
    Monaco
    Saint Pierre and Miquelon
    Thailand
    Montenegro
    Saint Vincent and the Grenadines
    Turkmenistan
    Netherlands
    Saint-Barthélemy
    Uzbekistan
    North Macedonia
    Sint Maarten
    Vietnam
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit