We are using cookies to provide our services

By using our services you agree to our use of cookies

GreenCoat® Colour Coated Steel | Anthracite Grey Colour | Wall Cladding

Unique ref.: GreenCoat-ColourCoated-Steel-AnthraciteGrey-Colour-WallCladding
Brand: SSAB
Product family: Steel - Sheet & Coil
Product group: GreenCoat® - Colour Coated Steel
Date of publishing: 2018-10-11
Edition number: 1
Type: Building Materials
Download (1)

GreenCoat® – Architecture, Steel and Swedish Rapeseed Oil

GreenCoat® is SSAB’s brand for innovative, sustainable colour coated steel solutions for the building industry. GreenCoat® colour coated steels offer not only the most sustainable product portfolio for roofs, wall claddings ans rainwater systems, but also one of the most comprehensive for the entire building industry. 

 

Greener, better performance

All GreenCoat® products come with premium Nordic quality steel in the substrate, which is recognized worldwide as one of the best steels available on the market. On top, most GreenCoat® products use Swedish rapeseed oil in the coating instead of traditional fossil-based oils, making GreenCoat® colour coated steels unique on the market. These unique, patented BT coatings do not only offer environmental advantages, but also increased performance. They are made for a healthier environment and reduce the release of harmful substances into the air. GreenCoat® colour coated steels are highly resistant to corrosion, UV radiation as well as scratches. They provide builders with a lightweight material that is easy to work with, even down to -15°C. Additionally, steel is 100% recyclable and offers increased durability for years to come. This has been proven by over 40 years of harsh outdoor testing in our worldwide test stations located in Florida and coastal areas in Sweden, to China and Australia. The GreenCoat® Environmental Product Declaration (EPD) is available to give you details about how we produce GreenCoat® colour coated steel and care for the product lifecycle.

 

A wide range of colours – vibrant and made to last 

GreenCoat® colour coated steels are available in a wide range of colours. On BIMobjects, we show our top 28 colours, collected from architects and builders. Each has been carefully selected based on modern building and design trends. The overall GreenCoat® colour range covers a wide range of customized colours and finishes. 

Ask for your GreenCoat® sample for correct colour reproduction at: samples.greencoat@ssab.com

GreenCoat® colour coated steels are available in a wide variety of attractive colours and finishes for roofs, wall claddings and rainwater systems; they are all manufactured according to EN10169. SSAB actively tracks and anticipates future changes in environmental, safety and chemical legislations and complies with valid EU chemical regulations, such as REACH (1907/2006/EC) and CLP (1272/2008/EC). 

GreenCoat colour coated steels are certified with the following environmental labels:

BASTA, SundaHus and Byggvarubedömningen


Material main: Sheet metal
Material secondary: Paint
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Building Materials - Sheet Materials
IFC classification: Wall
Uniclass 2015 Code: EF_25_10
Uniclass 2015 Description: Walls
NBS Reference Code: 25-20
NBS Reference Description: Wall Cladding Systems
This product is available in:
Europe
  • Austria
  • Belarus
  • Belgium
  • Bulgaria
  • Croatia
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Malta
  • Netherlands
  • Norway
  • Poland
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom

BIMobject SEEK Properties

Building Materials - Sheet Materials

Name Value
Application Roof ; Wall Cladding ; Rainwater Systems ; Indoor
Color Anthracite Grey
Material GreenCoat® Colour Coated Steel
Recyclable The steel is 100% recyclable
Standards, Certification, and Documentation BASTA/SundaHus/Byggvarubedömningen/GreenCoat® Environmental Product Declaration (EPD)
Sustainability Website URL https://www.ssab.com/GreenCoat

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.AssetType Roofing facades and rainwatersystems with flat, profiled, standing seams
COBie.Type.Category GreenCoat® Colour Coated Steel
COBie.Type.Color Wide range of standard and individual colours (RAL and NCS)
COBie.Type.CreatedBy Projtools AB
COBie.Type.CreatedOn 01-03-2017
COBie.Type.Description Most sustainable colour coated product on the market
COBie.Type.ExpectedLife 150
COBie.Type.Features https://www.ssab.com/GreenCoat
COBie.Type.Finish Glossy, matt, structured and metallic
COBie.Type.Manufacturer SSAB Steel
COBie.Type.Material REACH compliant Colour Coated Steel
COBie.Type.Name GreenCoat®
COBie.Type.Shape Flat, profiled, standing seams
COBie.Type.SustainabilityPerformance Low energy requirement, 100% recycleable, manufactured to ISO 14001:2004 and ISO 50001:2011
COBie.Type.WarrantyDescription 40 year material guarantee

All BIM objects are real products from real manufacturers confirmed and approved