Selecting the location and language will prioritise localised information. Continue
Adjustable hand shower mixer by Clever

Adjustable hand shower mixer by Clever

Manual Box Adjustable manual shower system by Clever.
Specification
    • Manual shower mixer with adjustable tube and diverter built in. 
    • Circular shower head Ø200 mm. 
    • Chroming with high corrosion resistance.
Technical specification
  • Unique ref.mm_ducha_circular
  • Collection setTaps & Mixers
  • CollectionClever taps
  • TypeObject (single object)
  • Date of publishing2019-10-01
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryPolyamide
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_87_78
  • Uniclass 2015 DescriptionShower manual water supply sets
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass TitleShower Head Fixtures
  • OmniClass Number23-31 17 19
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe Africa
Andorra
Morocco
Spain
Portugal