Selecting the location and language will prioritise localised information. Continue
Single lever kitchen mixer Chef Agora by Clever

Single lever kitchen mixer Chef Agora by Clever

Chef Agora Sink mixer with swivel spout and dishwashing shower by Clever.
Specification
    • Sink mixer with aerator, swivel spout and dishwashing shower, flexible hoses M10 - 3/8” x 370 mm. 
    • Chroming with high corrosion resistance. 
    • Ø35 mm cartridge EcoNature+Cold Open (ec3).
Technical specification
  • Unique ref.mm_fregadero_chef_agora
  • Collection setTaps & Mixers
  • CollectionKitchen mixers
  • TypeObject (single object)
  • Date of publishing2019-10-01
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryPolyamide
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC nameSinks
  • UNSPSC code30181504
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass TitleFaucets
  • OmniClass Number23-31 11 00
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe Africa
Andorra
Morocco
Spain
Portugal