Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
standard_hidraulica/products/1f3cd5bc-dbf6-4629-a9cf-9b2e76272175
Home
Categories
Sanitary
Taps/Faucets/Brassware
S12 Urban taps and mixers by Clever
Unavailable in United States
Standard Hidráulica
Follow
S12 Urban taps and mixers by Clever
S12 Urban taps and mixers by Clever
Download
Specification
Specification
Mixer h= 60 and 100 mm, bath-shower mixer with automatic diverter, shower mixer and bidet mixer. AENOR aproval.
Technical specification
Technical specification
Unique ref.
mm_gama_s12-urban
Product family
Taps & Mixers
Product group
S12 Xtreme range
Date of publishing
2021-03-19
Edition number
1
Links
Links
Product url
https://www.griferiaclever.com/referencia/98330
Installation instructions
https://www.griferiaclever.com/referencia/98330
Product certification
https://www.griferiaclever.com/referencia/98330
Technical description
https://www.griferiaclever.com/referencia/98330
Related
Related
Material main
Brass
Material secondary
Polyamide
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Taps/Faucets/Brassware
Region availability
Europe
Africa
Andorra
Morocco
Portugal
Spain
Similar products
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Moen
7365 Align One-Handle High Arc Kitchen Faucet
Download
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Download