Publish your products
Polybutylene - PB pipe system
Polybutylene - PB pipe system
Polybutylene - PB pipe system

    Polybutylene - PB pipe system

    4.9 out of 5 stars4.9(7 reviews)

    PolySTH is a wide range of push-fittings and pipes for polybutylene system. A range of polybutylene fittings and pipe with size 15, 22 and 28 mm in diameter. Polybutylene pipe with EVAL barrier. O-rings material are of top-quality EPDM.

    The system is suitable for use in working applications up to 12 bar / 20°C (6 bar / 90°C).

    Specification
    • We choose polybutylene to create the most flexible and efficient pipes and jointing systems available. Polybutylene pipe is ideal for both domestic hot and cold water plumbing and heating systems, offering exceptional durability and long-term performance, which has seen it become the preferred material choice for today’s building projects. The most important characteristic of polybutylene is its natural flexibility, allowing you to bend the pipe into even the tightest of spaces. Polybutylene is the most malleable plastic used in the manufacture of piping systems. Another key advantage of polybutylene pipe is that it is extremely lightweight, particularly when compared with copper piping systems. For example, 15mm copper tube will weigh approximately 0.28kg/m, compared to just 0.074kg/m for polybutylene. This significant weight reduction is invaluable when transporting materials to site. Polybutylene pipe has good resistance to freezing temperatures, maintaining long-term durability in heating and water applications. This, combined with the pipe’s elasticity, means that if water is subjected to freezing temperatures, a burst pipe is less likely. Our plumbing systems also give improved performance over rigid pipe systems in terms of low noise transmission and low water hammer effect. Our entire range of plumbing pipe coils come with Pro-Straight technology built in, giving you unparalleled ease of use during installation. System certified in accordance with UNE-EN ISO 15876.
    Technical specification
    • Unique ref.sistema_pb_sth_polyplumb
    • Product familyPB system
    • Product groupSTH - POLYBUTYLENE SYSTEM POLYSTH
    • TypeDocumentation (information only)
    • Date of publishing2020-07-31
    • Edition number1
    Related
    • Material mainPlastic
    • Material secondaryStainless steel
    • Designed inSpain
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryPlumbing - Pipes
    • IFC classificationPipe Fitting
    • UNSPSC namePlumbing connectors
    • UNSPSC code40141720
    • Uniclass 2015 CodePr_65_52_63
    • Uniclass 2015 DescriptionPipes and fittings
    • OmniClass Number23-19 25 13 21 17
    • OmniClass TitleFittings

    Region availability

    Europe Africa
    Andorra
    Morocco
    Portugal
    Spain