Manual Balancing valves thread conection F-FManual Balancing valves thread conection F-FManual Balancing valves thread conection F-FManual Balancing valves thread conection F-FManual Balancing valves thread conection F-FManual Balancing valves thread conection F-F
View previous images
View next images

Manual Balancing valves thread conection F-F

STH balancing valves for heating and cooling systems. Thread conection F-F, size: 1/2" to 2" (dynamic and static range). Flange connection DN65 to DN150

Specification
  • Bronze and cast iron Balancing Valves. Oblique pattern with adjustable fine presetting controllable at any time. Optical display of the presetting of the handlwheel.
    Valve body and bonnet made of bronze or cast iron, stem and valve disc made of brass resistant to dezincification (DZR), disc with PTFE seal. Pressure test point included.
    Model thread F-F as ISO 228/1. Flange PN16. Setting accuracy ±5%. Pressure Rating: PN25. Maximum temperatura 130ºC.

Technical specification
  • Unique ref.valvulas_equilibrado_sth
  • Collection setBalancing valves
  • CollectionSTH - BALANCING VALVES
  • TypeObject (single object)
  • Date of publishing2020-07-31
  • Edition number1
Related
  • Material mainBronze
  • Material secondaryBrass
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • OmniClass TitleBalancing Valves
  • OmniClass Number23-27 31 13

Region availability

Africa Europe
Morocco
Andorra
Spain
Portugal