Publish your products
3500 All Glass Three and Four Wing Manual Revolving Door
Archived

3500 All Glass Three and Four Wing Manual Revolving Door

Our 2500 and 3500 all glass revolvers are the perfect complement to any clean, modern building design. They come in three- or four-wing designs and feature a glass canopy, glass drum walls and optional new patch fitting lock door wings.

FEATURES AND BENEFITS
  • Concealed collapsing mechanism for emergency egress from the building
  • Series 3500AG: The drum wall base rail surface mounted to the floor
  • Series 2500AG: The base rail of the drum wall recessed in the floor
  • The glass ceiling can be fastened to the drum walls with either clips or supported with a perimeter stainless steel channel
  • 3 wing or 4 wing configurations
  • Custom heights available
  • Energy efficient construction

SPECIFICATIONS
  • DIAMETERS: 6’ - 8’ (1829 - 2438 Mm) | OPTION: Custom Diameters
  • HEIGHTS: 7’ - 8’ (2134 - 2438 Mm) | OPTION: Custom Heights, Consult Factory
  • WINGS: 3 Or 4 Wing
  • SWEEPS: Rubber/Felt Sweeps
  • LOCKS: Mortise Deadbolt Into Bottom Rails
  • FINISHES: Clear Or Bronze Anodized | OPTION: Paint or Cladding in Stainless Steel or Muntz
  • COLLAPSING: Emergency Bookfold – Concealed Rails
  • CEILING: Glass 9/16" (14 mm) Laminated | OPTION: As Specified 2 Piece 8’ Diameter
  • DRUM GLASS: 9/16" (14 mm) Laminated | OPTION: Consult Factory
  • WING GLASS: 1/2" Tempered Glass, Factory Glazed (12 mm)
  • WING RAILS: 3-15/16" Top and Bottom Rails (100 mm) | OPTION: Clad Sizes or Patch Pivot Look
  • BOTTOM BEARINGS: Heavy Duty Tapered Roller Bearings
  • SPEED CONTROL: Recessed in Floor
  • CUSTOM OPTIONS: Consult Factory

For questions on specifications, please consult the factory at 905-754-8016 or email Jeffrey.Fabian@sbdinc.com
* All Specifications are subject to change. Please contact your local sales representative (link to page 11) to ensure accuracy.
Technical specification
  • Unique ref.stanley-access-3500ag
  • Product familyRevolving Door Systems
  • Product groupRevolving Doors- Automatic and Manual
  • TypeObject (single object)
  • Date of publishing2015-02-15
  • Edition number1
Classification
  • BIMobject CategoryDoors - Revolving Doors