Publish your products
Acoustic Wall Panels – Wall-Mounted Sound Control System | SCC-8
Acoustic Wall Panels – Wall-Mounted Sound Control System | SCC-8

    Acoustic Wall Panels – Wall-Mounted Sound Control System | SCC-8

    Acoustic Wall Panels – Wall-Mounted Soundproof System | SCC-8

    The SCC-8 Acoustic Wall Panels are a wall-mounted soundproof panel system engineered for permanent interior sound control in architectural and light industrial environments. Designed specifically as fixed acoustic wall panels, SCC-8 provides reliable airborne noise reduction and reverberation control without the need for suspended systems or temporary partitions.

    Unlike curtain-style barriers or track-mounted assemblies, these acoustic wall panels are installed directly onto structural or framed walls, creating a stable and durable soundproof wall panel solution for commercial and industrial interiors. The SCC-8 Model provides a robust sound absorption of NRC .70 at an affordable price.

    Architectural Interior Applications

    SCC-8 acoustic wall panels are commonly specified in architectural projects where noise control and speech clarity are essential. These wall-mounted soundproof panels improve interior acoustic performance in:

    • Open-plan offices
    • Educational classrooms and lecture halls
    • Healthcare facilities and renovation zones
    • Hospitality environments
    • Conference and meeting rooms
    • Airports and transportation terminals
    • Data centers and IT rooms
    • By mounting directly to wall surfaces, the acoustic wall panels reduce reflected sound energy and minimize reverberation buildup. This improves occupant comfort, enhances speech intelligibility, and supports acoustic compliance goals in modern architectural interiors.

    Because the system is modular, designers can scale coverage based on project requirements while maintaining visual and installation consistency.

    Light Industrial Wall Applications

    In light industrial settings, SCC-8 acoustic wall panels serve as permanent wall-mounted noise control systems for:

    • Mechanical rooms
    • Equipment rooms
    • Generator enclosures (wall lining applications)
    • Manufacturing facilities
    • Maintenance areas
    • Facility upgrade projects

    The wall-mounted soundproof panel design provides durable acoustic treatment where industrial noise levels must be controlled without constructing full sound enclosures. These acoustic wall panels support facility noise mitigation strategies and can assist with OSHA-related noise reduction initiatives when integrated into broader sound control programs.

    Acoustic Performance & Construction

    Each SCC-8 soundproof wall panel integrates multiple acoustic components designed to manage both sound blocking and absorption.

    System Composition:

    • Quilted fiberglass 1" thick absorber for reverberation control
    • Reinforced vinyl facing for durability
    • Heavy-duty mounting hardware compatibility
    • NRC absorption layer of NRC .70
    • Effective airborne noise attenuation
    • Wall-based sound transmission control

    By combining mass-loaded vinyl with absorptive backing, these acoustic wall panels provide a balanced approach to soundproofing and sound absorption. The result is a wall-mounted acoustic system capable of reducing both direct noise transmission and reflected sound within interior spaces.

    Installation & Integration

    SCC-8 acoustic wall panels are engineered exclusively for wall-mounted installation. Panels attach directly to structural walls or framed partitions using appropriate mounting hardware. This installation method ensures:

    • Permanent acoustic placement
    • Stable sound control performance
    • Compatibility with finished interior environments
    • Integration into architectural elevations
    • Because the system is wall-mounted, it avoids ceiling structural coordination challenges associated with suspended acoustic systems.
    • BIM & Revit Model Availability
    • SCC-8 Acoustic Wall Panels are available as a BIM-ready product for specification and coordination.

    Available formats include:

    • Autodesk Revit (.RFA)
    • IFC
    • 2D CAD (.DWG)
    • Technical documentation

    The Revit acoustic wall panel model includes parametric dimensions, wall-hosted placement, and material flexibility suitable for LOD 300 project development. Architects and engineers can integrate the soundproof wall panel system directly into wall assemblies, schedules, and documentation sets.

    Why Specify SCC-8 Acoustic Wall Panels?

    • Permanent wall-mounted soundproof system
    • Designed for architectural interiors
    • Suitable for light industrial noise control
    • STC and NRC performance integration
    • Durable vinyl-faced construction
    • Modular coverage flexibility
    • BIM-ready for project coordination
    • The SCC-8 system provides a professional-grade acoustic wall panel solution for projects requiring stable, wall-based sound control rather than temporary or suspended treatments.
    Specification

      • Color: Gray and Black,  (Call for Other Colors)
      • Materials: SCC-8 – 1″ Thick Quilted Fiberglass, .25 lbs sq/ft(Covered One Side), NRC – .70 
      • Construction: Grommets Set Every 1′ on Top, Set Every 2′ On Sides. All Sides Hemmed and Sewn with Rot Resistant Nylon Thread.
      • Certifications: Meets NFPA-701 & ASTM E-84 Class 1 Flame Resistance Standards 
    Technical specification
    • Unique ref.acoustic-wall-panels-wall-mounted-scc-8
    • Product familyAcoustic Panels
    • Product groupWall‑Mounted, Sound Absorbing, Interior Noise Control
    • TypeObject (single object)
    • Date of publishing2026-02-04
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • Uniclass 2015 CodeAc_40_65_79
    • Uniclass 2015 DescriptionSound controlling
    • CSI MasterFormat 2014 Code44 20 00
    • CSI MasterFormat 2014 TitleNoise Pollution Control
    • OmniClass Number23-39 11 11 13
    • OmniClass TitleNoise Barriers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States