Publish your products
Industrial Noise Control Curtain – STC 27 Acoustic Sound Barrier | SCC-12
Industrial Noise Control Curtain – STC 27 Acoustic Sound Barrier | SCC-12

    Industrial Noise Control Curtain – STC 27 Acoustic Sound Barrier | SCC-12

    INDUSTRIAL NOISE CONTROL CURTAIN – STC 27 ACOUSTIC SOUND BARRIER | SCC-12

    Steel Guard Safety SCC-12 Industrial Noise Control Curtain is a permanent indoor acoustic curtain system designed for industrial noise containment, equipment isolation, and mechanical room sound control. The SCC-12 uses an acoustic absorption core with mass loaded vinyl (MLV) backing to reduce sound transmission and manage reflected noise in active facilities.

    WHAT YOU GET (DOWNLOAD PACKAGE)

    • BIM Object: Revit family for industrial acoustic curtain layouts
    • Formats: Revit (RFA), IFC, 2D CAD (DWG)
    • Documentation: Technical data / specs
    • Use: Industrial noise containment and equipment isolation

    PRODUCT SPECIFICATIONS (FILTER-FRIENDLY)

    • Product Type: Industrial Noise Control Curtain
    • System Type: Industrial Acoustic Curtain System
    • Primary Function: Noise Control and Sound Barrier Containment
    • Construction: Acoustic absorption core with MLV sound barrier backing
    • Thickness: 1 inch acoustic assembly
    • Performance Rating: STC 27 sound transmission reduction
    • Acoustic Performance: NRC 0.70 sound absorption
    • Installation Options: Track mounted curtain system; Suspended acoustic curtain panels; Equipment enclosure curtain systems
    • Typical Applications: Manufacturing facilities; Industrial equipment isolation; Mechanical rooms; Maintenance areas; Factory floor noise control
    • Building Type: Industrial facilities; Manufacturing plants; Warehouses
    • Model: SCC-12
    • BIM Formats Available: Revit (RFA); IFC; 2D CAD (DWG)

    INDUSTRIAL NOISE CONTROL CURTAIN PERFORMANCE
SCC-12 combines sound absorption and sound barrier mass in one system. The MLV backing improves sound transmission loss while the acoustic core reduces reflected noise energy. This balanced design supports permanent indoor noise containment where flexible access and reconfiguration are important.

    INDUSTRIAL APPLICATIONS

    • Equipment isolation barriers
    • Work zone noise containment
    • Maintenance area sound control
    • Mechanical room noise separation
    • Factory floor noise zoning

    INSTALLATION OPTIONS
SCC-12 can be installed as a track-mounted curtain, suspended panels, or integrated into equipment enclosure layouts. Designed for permanent indoor industrial use.

    REVT / BIM QUICK START (3 STEPS)

    • Place the curtain system in the model as a panel or run
    • Adjust height and width to match the opening or enclosure
    • Use types to match project requirements and layout

    BIM-READY MODELS
Available formats include Revit (RFA), IFC, and 2D CAD (DWG) to support industrial coordination and documentation.

    RELATED SEARCH PHRASES

    Industrial noise control curtains are commonly used for equipment enclosures, manufacturing noise containment, and mechanical room sound control.

    Specification
    • Industrial Sound Curtain Common Applications

      • In-plant noise control curtain dividers
      • Soundproof curtains & enclosures
      • Acoustical curtain dividers
      • Heavy Machine enclosures
      • Compressor & blower housing
      • Flexible doorways
      • Drive-thru doors
      • Stamping press enclosures
      • Noise reverberation control
      • Temporary construction noise barriers
      • Soundproofing wall panels & partitions
      • Fan enclosures
      • Grinder / compactor noise control
      • Flexible Room Dividers
    Technical specification
    • Unique ref.industrial-noise-control-curtain-scc-12
    • Product familyAcoustic Sound Barrier Curtains
    • Product groupMass Loaded Vinyl
    • TypeObject (single object)
    • Date of publishing2026-04-16
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • Uniclass 2015 CodeAc_40_65_79
    • Uniclass 2015 DescriptionSound controlling
    • CSI MasterFormat 2014 Code44 20 00
    • CSI MasterFormat 2014 TitleNoise Pollution Control
    • OmniClass Number23-39 11 11 13
    • OmniClass TitleNoise Barriers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States