Publish your products
Please Comfortable Task & Desk Chair | Office Chair
Please Comfortable Task & Desk Chair | Office Chair
Please Comfortable Task & Desk Chair | Office Chair
Please Comfortable Task & Desk Chair | Office Chair
Please Comfortable Task & Desk Chair | Office Chair
Please Comfortable Task & Desk Chair | Office Chair
Please Comfortable Task & Desk Chair | Office Chair
Please Comfortable Task & Desk Chair | Office Chair
    Steelcase

    Please Comfortable Task & Desk Chair | Office Chair

    Please® task and desk chairs offer a one-of-a-kind backrest with independent upper and lower back controls, helping you achieve precise, targeted comfort—for wherever you sit and however long you’re seated.

    Precise Ergonomics

    Please® recognises that everybody has their own way of working – and their own way of sitting. Based on research, the Please chair mimics the movement of your spine as you change postures throughout the day. It is designed to facilitate task-intensive jobs that involve long periods of sitting, high levels of concentration and heavy computing.

    Please® also supports diverse work styles, ensuring lasting comfort and optimum postural support, whether you prefer to sit upright or in a relaxed, reclined position.

    PERFORMANCE FEATURES

    Back Support

    The LTC² backrest supports each part of the spine with its two parts, allowing people to maintain a healthy posture.

    Adjustability

    Independent and precise upper and lower back controls, any user, regardless of their build, will obtain full back support even as they recline:
    – Tension adjustment to the weight of the user
    – Tension degree adjustment of the lumbar region

    Fully Adjustable Arms

    Standard 4-dimensional arm support adjusts to preferred height, width, depth, and pivot.

    Seat Ergonomics

    The seat depth adjustment helps distribute the weight of the body and provide optimum back support to help maintain natural spine posture for a reduced strain and stress on lower back.

    Different Design, Same High Performance

    The self-supporting mesh is an innovative patented manufacturing process that ensures the mesh fabric fits seamlessly, providing even tension and exceptional comfort.

    Manual Synchronized Mechanism

    Allows for precise and individual adjustments.

    Specification
    • Standard + Optional Features

      Arms

      • Armless, 1D, 3D and 4D arms available
      • Upholstered arms only for Executive Version

      Base

      • Aluminum and Polished aluminum
      • Metallic LUX paints (only available with black frame)

      Upholstery

      • Seat upholstery: standard or stitched
      • Europe Leather upholstery: standard or contrasting stitched

      Castors

      • Hard or soft bracked castors 65mm
      • Hard or soft hubless bracked castors 65mm

      Dimensions

      Task Chair (with or without Armrests)

      Length: 1070 mm
      Width: 645 mm
      Depth: 525 mm
      Base Diameter: 687 mm

      Task Chair with Headrest (with or without Armrests)

      Length: 1150 mm
      Width: 645 mm
      Depth: 525 mm
      Base Diameter: 687 mm

    Technical specification
    • Unique ref.please-office-chair
    • Product familyOffice Furniture
    • Product groupOffice Chairs
    • TypeObject (single object)
    • Date of publishing2026-06-02
    • Edition number1
    • Height (mm)1070
    • Width (mm)645
    • Depth (mm)525
    Classification
    • BIMobject CategoryFurniture - Office Chairs

    Region availability

    Europe Asia Africa
    Åland Islands
    Iraq
    Algeria
    Albania
    Israel
    Angola
    Andorra
    Jordan
    Benin
    Austria
    Kuwait
    Botswana
    Belarus
    Lebanon
    Burkina Faso
    Belgium
    Oman
    Burundi
    Bosnia and Herzegovina
    Palestine
    Cameroon
    Bulgaria
    Qatar
    Cape Verde
    Croatia
    Saudi Arabia
    Central African Republic
    Cyprus
    Syria
    Chad
    Czech Republic
    Türkiye
    Comoros
    Denmark
    United Arab Emirates
    Côte d'Ivoire
    Estonia
    Yemen
    Democratic Republic of the Congo
    Faroe Islands
    Djibouti
    Finland
    Egypt
    France
    Equatorial Guinea
    Germany
    Eritrea
    Gibraltar
    Eswatini
    Greece
    Ethiopia
    Guernsey
    Gabon
    Hungary
    Ghana
    Iceland
    Guinea
    Ireland
    Guinea-Bissau
    Isle of Man
    Kenya
    Italy
    Lesotho
    Jersey
    Liberia
    Latvia
    Libya
    Liechtenstein
    Madagascar
    Lithuania
    Malawi
    Luxembourg
    Mali
    Malta
    Mauritania
    Moldova
    Mauritius
    Monaco
    Mayotte
    Montenegro
    Morocco
    Netherlands
    Mozambique
    North Macedonia
    Namibia
    Norway
    Niger
    Poland
    Nigeria
    Portugal
    Republic of the Congo
    Romania
    Reunion
    Russia
    Rwanda
    San Marino
    Saint Helena
    Serbia
    São Tomé and Príncipe
    Slovakia
    Senegal
    Slovenia
    Seychelles
    Spain
    Sierra Leone
    Svalbard and Jan Mayen
    Somalia
    Sweden
    South Africa
    Switzerland
    South Sudan
    Ukraine
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe