Publish your products
Share It Lockers | Office Locker
Share It Lockers | Office Locker
Share It Lockers | Office Locker
Share It Lockers | Office Locker
    Steelcase

    Share It Lockers | Office Locker

    Share It offers secure office lockers for dedicated personal storage or shared use.

    Personalised Storage

    Storage can no longer just store. Whether owned by an individual worker, or placed in a nomadic space, the line of lockers provides personal storage, privacy and space division for offices with hot desking, or any open office design.

    With the mailslot and cardholder option on Share It Lockers, users can easily identify their locker and get post and information.

    Specification
    • Main options:

      • Share It Lockers are compatible with the Share It storage range and are available in 2FH-6FH.
      • Offered in single columns.

      Dimensions:

      • Width: 400 mm
      • Depth: 434, 626 mm
      • Height: 2-6 FH (790, 1540, 1665, 1915, 2290 mm)
    Technical specification
    • Unique ref.share-it-lockers
    • Product familyOffice Furniture
    • Product groupLockers
    • TypeObject (single object)
    • Date of publishing2026-06-02
    • Edition number1
    • Height (mm)2290
    • Width (mm)400
    • Depth (mm)626
    Related
    • Designed inGermany
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage

    Region availability

    Europe Asia Africa
    Åland Islands
    Iraq
    Algeria
    Albania
    Israel
    Angola
    Andorra
    Jordan
    Benin
    Austria
    Kuwait
    Botswana
    Belarus
    Lebanon
    Burkina Faso
    Belgium
    Oman
    Burundi
    Bosnia and Herzegovina
    Palestine
    Cameroon
    Bulgaria
    Qatar
    Cape Verde
    Croatia
    Saudi Arabia
    Central African Republic
    Cyprus
    Syria
    Chad
    Czech Republic
    Türkiye
    Comoros
    Denmark
    United Arab Emirates
    Côte d'Ivoire
    Estonia
    Yemen
    Democratic Republic of the Congo
    Faroe Islands
    Djibouti
    Finland
    Egypt
    France
    Equatorial Guinea
    Germany
    Eritrea
    Gibraltar
    Eswatini
    Greece
    Ethiopia
    Guernsey
    Gabon
    Hungary
    Ghana
    Iceland
    Guinea
    Ireland
    Guinea-Bissau
    Isle of Man
    Kenya
    Italy
    Lesotho
    Jersey
    Liberia
    Latvia
    Libya
    Liechtenstein
    Madagascar
    Lithuania
    Malawi
    Luxembourg
    Mali
    Malta
    Mauritania
    Moldova
    Mauritius
    Monaco
    Mayotte
    Montenegro
    Morocco
    Netherlands
    Mozambique
    North Macedonia
    Namibia
    Norway
    Niger
    Poland
    Nigeria
    Portugal
    Republic of the Congo
    Romania
    Reunion
    Russia
    Rwanda
    San Marino
    Saint Helena
    Serbia
    São Tomé and Príncipe
    Slovakia
    Senegal
    Slovenia
    Seychelles
    Spain
    Sierra Leone
    Svalbard and Jan Mayen
    Somalia
    Sweden
    South Africa
    Switzerland
    South Sudan
    Ukraine
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe