Publish your products
Steelcase Flex Electric Height-Adjustable Office Desk
Steelcase Flex Electric Height-Adjustable Office Desk
Steelcase Flex Electric Height-Adjustable Office Desk
Steelcase Flex Electric Height-Adjustable Office Desk
Steelcase Flex Electric Height-Adjustable Office Desk
    Steelcase

    Steelcase Flex Electric Height-Adjustable Office Desk

    Everything you’d expect from a height-adjustable desk, plus it’s designed to move as quickly as you do. It’s stable, yet mobile. Push them together for collaborative work, or move it to a quiet nook for focus time.

    Product Features

    Directional Rollers
    Visually integrated directional rollers provide a stable yet mobile work experience.

    Intuitive Controllers
    Four different controllers, including a programmable option, make it easy to adjust the worksurface to the preferred sitting or standing height.

    Integrated Power
    On-desk sockets, cable outlets, and flexible access are available to support everyday connectivity and reduce worksurface clutter.

    Simplified Assembly
    The folding-leg mechanism provides quick and easy installation.

    The Steelcase Flex Collection

    A thriving hybrid workplace not only supports collaborative work, but also the growing need for focus time. The Steelcase Flex Collection creates an ecosystem of flexible spaces across an entire floorplan — from focus zones for heads down work, open collaboration spaces to brainstorm, and team neighborhoods that allow for shifting between work modes.

    Build a workstation or collaboration zone — the Flex collection creates neighborhoods across the entire floorplan.

    Specification
    • Integrated Power

      • Desktop power (2 power outlets with USB) optional
      • Integrated power underneath the desk (6 or 9 sockets) with optional cable tray in dark grey PET
      • Power access through back access cutouts, rectangular top access, or round grommets
      • Integrated Collision Sensor (standard)
      • Weight Capacity: 75 kg

      On Desk Screens (optional)

      Mounted as a single screen or in pairs, they are left-handed or right-handed thanks to magnets connected to the desk.

      Screens are multifunctional and can be used as:

      • Above privacy panels
      • Modesty panels

      Controller Options

      • Simple Up / Down Controller
      • Programmable Controller with Display
      • Paddle Up / Down Controller with LED
      • Up / Down Controller with Display

      Surface Materials

      Inner Column
      Merle, Platinum Metallic, Pearl Snow, Pearl Black

      Outer Foot
      All Metal Paints including Lux + Accent colors

      Rollers
      Seagull, Merle

      End Cap
      Seagull, Snow

      Screens (optional)
      PET colors: Persian Salt Blue and Grey (Light, Dark)

      Worksurface
      Melamine, Veneer, Linoleum (Charcoal, Light Grey Pebble, Light Grey Ash)

      Cable Tray (optional)
      Metal cable tray, cable net, PET cable tray

      Dimensions

      Desk Heights
      650 mm – 1250 mm

      Desk Top Dimensions

      • Depths: 600 mm & 800 mm
      • Widths: 1200 mm to 1800 mm

      On Desk Curved Screens

      • Height: 475 mm
      • Desk widths: 1200 mm, 1400 mm, 1600 mm, and 1800 mm
    Technical specification
    • Unique ref.steelcase-flex-height-adjustable-desk
    • Product familyOffice Furniture
    • Product groupHeight Adjustable Desks and Benches
    • TypeObject (single object)
    • Date of publishing2026-06-02
    • Edition number1
    Related
    • Designed inGermany
    Classification
    • BIMobject CategoryFurniture - Office Tables

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe