Publish your products
Steelcase Karman® Office Chair
Steelcase Karman® Office Chair
Steelcase Karman® Office Chair
Steelcase Karman® Office Chair
Steelcase Karman® Office Chair
Steelcase Karman® Office Chair
    Steelcase

    Steelcase Karman® Office Chair

    Sit back and let physics do its job. With a proprietary performance textile and surprisingly light frame, Steelcase Karman goes beyond leading mesh office chairs to provide effortless comfort.

    Beyond Comfort. Beyond Mesh.

    Steelcase Karman's design relies more on physics than mechanism - intuitively responding to your movement and weight. It provides effortless comfort.

    It was this notion of ‘Going Beyond’ and pushing the boundaries of material science and design that helped inspire the name of this chair. The Kármán Line is where the Earth’s atmosphere meets space, weightlessness becomes possible and going beyond becomes a reality.

    It goes beyond the expectations of a traditional mesh office chair and provides a completely new sitting experience.

    The Steelcase Karman office chair features organic movement, patented hybrid seat, comfort edge, comfort dial, 4D armrests, LiveBack™ technology and for Lux-coated models, adjustable lumbar support.

    • A weight-activated mechanism responds automatically to your body as you sit and change postures in every direction.
    • Patented hybrid seat uses the suspension seat with integrated cushioning, which provides maximum comfort for as long as you sit.
    • Comfort edge allows the ultra-light frame flexes to eliminate hard edges and pressure points on your legs and body.
    • Comfort dial supports four recline positions, letting you dial in the right level of resistance against your back as you recline.
    • 4D armrests are fully adjustable armrests raise up and down, pivot in and out and shift in all directions, letting your arms and shoulders fall into place.
    • LiveBack™ technology balances body weight, supporting your back and spine while providing responsive comfort and fit.
    • Adjustable lumbar support for Lux-coated models.
      Specification
      • Standard + Optional Features

        Options

        • Standard back chair or standard back stool
        • 4D arms or armless
        • Casters* or glides
        • Polished aluminum base
        • Optional lumbar support

        *Casters available in soft dual-wheel roll-control, hard dual-wheel roll-control, hard hubless, and soft hubless.

        Durability

        Steelcase Karman is backed by the Steelcase Limited Lifetime Warranty.

        Surface Materials

        Steelcase Karman is available in the following finish options:

        Seat and Back

        • Intermix: Black, Baltic, Peacock, Merlot
        • Intermix Shift: Red / Blue, Gold / Blue
        • Intermix Opaque: Seagull, Platinum, Bronze, Black, Baltic, Peacock, Merlot

        Base

        • Steelcase standard plastic and/or paint colors
        • LUX
        • Polished aluminum

        Arms

        • Steelcase standard plastic and/or paint colors
        • LUX
      Technical specification
      • Unique ref.steelcase-karman-office-chair
      • Product familyOffice Furniture
      • Product groupOffice Chairs
      • TypeObject (single object)
      • Date of publishing2026-06-02
      • Edition number1
      • Height (mm)1030
      • Width (mm)645
      • Depth (mm)680
      Classification
      • BIMobject CategoryFurniture - Office Chairs

      Region availability

      Europe Asia North America Africa South America Oceania
      Åland Islands
      Afghanistan
      Anguilla
      Algeria
      Argentina
      American Samoa
      Albania
      Armenia
      Antigua and Barbuda
      Angola
      Bolivia
      Australia
      Andorra
      Azerbaijan
      Aruba
      Benin
      Brazil
      Cook Islands
      Austria
      Bahrain
      Barbados
      Botswana
      Chile
      Federated States of Micronesia
      Belarus
      Bangladesh
      Belize
      Burkina Faso
      Colombia
      Fiji
      Belgium
      Bhutan
      Bermuda
      Burundi
      Ecuador
      French Polynesia
      Bosnia and Herzegovina
      British Indian Ocean Territory
      British Virgin Islands
      Cameroon
      Falkland Islands (Islas Malvinas)
      Guam
      Bulgaria
      Brunei
      Canada
      Cape Verde
      French Guiana
      Kiribati
      Croatia
      Cambodia
      Caribbean Netherlands
      Central African Republic
      Guyana
      Marshall Islands
      Cyprus
      China
      Cayman Islands
      Chad
      Paraguay
      Nauru
      Czech Republic
      Christmas Island
      Collectivity of Saint Martin
      Comoros
      Peru
      New Caledonia
      Denmark
      Cocos (Keeling) Islands
      Costa Rica
      Côte d'Ivoire
      Suriname
      New Zealand
      Estonia
      Georgia
      Cuba
      Democratic Republic of the Congo
      Uruguay
      Niue
      Faroe Islands
      Hong Kong
      Curaçao
      Djibouti
      Venezuela
      Norfolk Island
      Finland
      India
      Dominica
      Egypt
      Northern Mariana Islands
      France
      Indonesia
      Dominican Republic
      Equatorial Guinea
      Palau
      Germany
      Iran
      El Salvador
      Eritrea
      Papua New Guinea
      Gibraltar
      Iraq
      Greenland
      Eswatini
      Pitcairn Islands
      Greece
      Israel
      Grenada
      Ethiopia
      Samoa
      Guernsey
      Japan
      Guadeloupe
      Gabon
      Solomon Islands
      Hungary
      Jordan
      Guatemala
      Ghana
      Timor-Leste
      Iceland
      Kazakhstan
      Haiti
      Guinea
      Tokelau
      Ireland
      Kuwait
      Honduras
      Guinea-Bissau
      Tonga
      Isle of Man
      Kyrgyzstan
      Jamaica
      Kenya
      Tuvalu
      Italy
      Laos
      Martinique
      Lesotho
      United States Minor Outlying Islands
      Jersey
      Lebanon
      Mexico
      Liberia
      Vanuatu
      Latvia
      Macau
      Montserrat
      Libya
      Wallis and Futuna
      Liechtenstein
      Malaysia
      Nicaragua
      Madagascar
      Lithuania
      Maldives
      Panama
      Malawi
      Luxembourg
      Mongolia
      Puerto Rico
      Mali
      Malta
      Myanmar (Burma)
      Saint Kitts and Nevis
      Mauritania
      Moldova
      Nepal
      Saint Lucia
      Mauritius
      Monaco
      North Korea
      Saint Pierre and Miquelon
      Mayotte
      Montenegro
      Oman
      Saint Vincent and the Grenadines
      Morocco
      Netherlands
      Pakistan
      Saint-Barthélemy
      Mozambique
      North Macedonia
      Palestine
      Sint Maarten
      Namibia
      Norway
      Philippines
      The Bahamas
      Niger
      Poland
      Qatar
      Trinidad and Tobago
      Nigeria
      Portugal
      Saudi Arabia
      Turks and Caicos Islands
      Republic of the Congo
      Romania
      Singapore
      U.S. Virgin Islands
      Reunion
      Russia
      South Korea
      United States
      Rwanda
      San Marino
      Sri Lanka
      Saint Helena
      Serbia
      Syria
      São Tomé and Príncipe
      Slovakia
      Taiwan
      Senegal
      Slovenia
      Tajikistan
      Seychelles
      Spain
      Thailand
      Sierra Leone
      Svalbard and Jan Mayen
      Türkiye
      Somalia
      Sweden
      Turkmenistan
      South Africa
      Switzerland
      United Arab Emirates
      South Sudan
      Ukraine
      Uzbekistan
      Sudan
      United Kingdom
      Vietnam
      Tanzania
      Vatican City
      Yemen
      The Gambia
      Togo
      Tunisia
      Uganda
      Western Sahara
      Zambia
      Zimbabwe
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit