Publish your products
Truchet Sound Absorbing Acoustic Tiles & Wall Panels
Truchet Sound Absorbing Acoustic Tiles & Wall Panels
Truchet Sound Absorbing Acoustic Tiles & Wall Panels
Truchet Sound Absorbing Acoustic Tiles & Wall Panels
Truchet Sound Absorbing Acoustic Tiles & Wall Panels
Truchet Sound Absorbing Acoustic Tiles & Wall Panels
Truchet Sound Absorbing Acoustic Tiles & Wall Panels
Truchet Sound Absorbing Acoustic Tiles & Wall Panels
Truchet Sound Absorbing Acoustic Tiles & Wall Panels
    Steelcase

    Truchet Sound Absorbing Acoustic Tiles & Wall Panels

    Perfect for the modern office, Truchet Acoustic Tiles let you craft your office acoustics and design to suit a variety of needs.

    Inspiration

    Steelcase’s Truchet Acoustic Tiles are inspired by the work of French priest and mathematician Sebastien Truchet.

    They effortlessly improve the poor room acoustics faced by many modern offices and help ensure that workers can remain productive and stress-free.

    They combine flawless performance with impeccable design and are the perfect acoustic solution for modern open-plan offices.

    They can be used in different settings:

    • Wall-mounted
    • Horizontally hanging from the ceiling
    • Vertically hanging from the ceiling

    Acoustic Performance

    Truchet Acoustic Tiles have been tested according to ISO 354. With an αw coefficient of 0.90, they are rated Class A as per ISO 11654.

    This means that they absorb an average of 90% of all soundwaves, including low, medium, and high frequencies.

    Design

    Truchet Acoustic Tiles are versatile sound-absorbing panels that combine design and performance.

    Unlike conventional sound absorbers, they allow users to create different custom textures and patterns to cover a limitless variety of spaces.

    Truchet Acoustic Tiles are as attractive and playful as they are effective. They offer five different tile shapes that allow for an infinite number of possible designs, along with a wide range of colors to choose from.

    Specification
    • Surface Materials

      Fabrics: Hush

      Dimensions

      540 mm x 540 mm
      Height: 65 mm

    Technical specification
    • Unique ref.truchet-acoustic-tiles-copy
    • Product familyOffice Furniture
    • Product groupDividers, Acoustics and Screens
    • TypeObject (single object)
    • Date of publishing2026-06-02
    • Edition number1
    Related
    • Designed inGermany
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories

    Region availability

    Europe Asia Africa
    Åland Islands
    Iraq
    Algeria
    Albania
    Israel
    Angola
    Andorra
    Jordan
    Benin
    Austria
    Kuwait
    Botswana
    Belarus
    Lebanon
    Burkina Faso
    Belgium
    Oman
    Burundi
    Bosnia and Herzegovina
    Palestine
    Cameroon
    Bulgaria
    Qatar
    Cape Verde
    Croatia
    Saudi Arabia
    Central African Republic
    Cyprus
    Syria
    Chad
    Czech Republic
    Türkiye
    Comoros
    Denmark
    United Arab Emirates
    Côte d'Ivoire
    Estonia
    Yemen
    Democratic Republic of the Congo
    Faroe Islands
    Djibouti
    Finland
    Egypt
    France
    Equatorial Guinea
    Germany
    Eritrea
    Gibraltar
    Eswatini
    Greece
    Ethiopia
    Guernsey
    Gabon
    Hungary
    Ghana
    Iceland
    Guinea
    Ireland
    Guinea-Bissau
    Isle of Man
    Kenya
    Italy
    Lesotho
    Jersey
    Liberia
    Latvia
    Libya
    Liechtenstein
    Madagascar
    Lithuania
    Malawi
    Luxembourg
    Mali
    Malta
    Mauritania
    Moldova
    Mauritius
    Monaco
    Mayotte
    Montenegro
    Morocco
    Netherlands
    Mozambique
    North Macedonia
    Namibia
    Norway
    Niger
    Poland
    Nigeria
    Portugal
    Republic of the Congo
    Romania
    Reunion
    Russia
    Rwanda
    San Marino
    Saint Helena
    Serbia
    São Tomé and Príncipe
    Slovakia
    Senegal
    Slovenia
    Seychelles
    Spain
    Sierra Leone
    Svalbard and Jan Mayen
    Somalia
    Sweden
    South Africa
    Switzerland
    South Sudan
    Ukraine
    Sudan
    United Kingdom
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit