Publish your products
Steeldeck Platform 2ft by 4ft Plan
Steeldeck

Steeldeck Platform 2ft by 4ft Plan

Steeldeck Stage Rentals have been providing creative, flexible and safe portable staging hire and tiered seating solutions to a wide range of events and productions for over 25 years. Whether small stage hire for a private party, camera risers for film sets, or bespoke stage structures for festivals, we are the experts at providing staging for hire and tiered seating that's right for you.
Technical specification
  • Unique ref.Steeldeck_Platform_2_ft_by_4ft_Plan_3d
  • Product familyStaging
  • Product groupDecking
  • TypeObject (single object)
  • Date of publishing2012-12-01
  • Edition number1
  • Height (inches)3.6
  • Width (inches)24
  • Depth (inches)48
Links
Related
  • Material mainSteel
  • Material secondaryPlywood
  • Designed inUnited Kingdom
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFlooring - Flooring
  • IFC classificationFurniture
  • UNSPSC nameFlooring
  • UNSPSC code301617
  • OmniClass Number23-13 35 23 11 13
  • OmniClass TitleMetal Structural Floor Decks

Region availability

Europe North America
United Kingdom
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit