Publish your products
Series 100 Single lever sink mixer 100 1480
Series 100 Single lever sink mixer 100 1480
Series 100 Single lever sink mixer 100 1480

    Series 100 Single lever sink mixer 100 1480

    Freestanding / kitchen single lever mixer With ceramic cartridge With swivel spout Compatible with instant water heaters 21 kWh Material: brass Surface: chrome
    Technical specification
    • Unique ref.100_1480
    • Product familySeries 100
    • Product groupKitchen mixers
    • TypeObject (single object)
    • Date of publishing2019-08-05
    • Edition number1
    • Height (mm)680
    • Width (mm)460
    • Depth (mm)310
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)4.9
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City