Steni Vision SV 10004
Steni

Steni Vision SV 10004

Steni Vision
Technical specification
  • Unique ref.SV10004
  • Collection setFacade systems
  • CollectionVision
  • TypeObject (single object)
  • Date of publishing2019-01-09
  • Edition number1
  • Height (mm)1195
  • Width (mm)3195
  • Depth (mm)6
Related
  • Material mainComposite
  • Designed inNorway
  • Manufactured inNorway
Classification
  • BIMobject CategoryWalls - Cladding
  • IFC classificationCovering
  • UNSPSC nameSiding and exterior wall materials
  • UNSPSC code301518
  • Uniclass 1.4 CodeL381
  • Uniclass 1.4 DescriptionFacades and roofs
  • Uniclass 2.0 CodePR-45-47-19
  • Uniclass 2.0 DescriptionComposite Stone Panels
  • Uniclass 2015 CodeSs_25_20
  • Uniclass 2015 DescriptionWall cladding systems
  • NBS Reference Code45-47-19
  • NBS Reference DescriptionComposite Stone Panels
  • CSI MasterFormat 2014 Code10 26 23.16
  • CSI MasterFormat 2014 TitleFiberglass Reinforced Protective Wall Covering
  • OmniClass Number23-15 15 15
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

Europe North America
Denmark
United States
Finland
Canada
Iceland
Norway
Sweden
United Kingdom
Netherlands
Belgium
Luxembourg