Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
steni/products/eb22ce73-6d89-40c1-8f14-57fd8caeea8d
Home
Categories
Walls
Cladding
Acacia Brown
Available in United States
Steni
Follow
Acacia Brown
Download
Technical specification
Technical specification
Unique ref.
acacia-brown
Product family
Facade systems
Product group
Vision
Type
Building Materials
Date of publishing
2025-12-05
Edition number
1
Height (mm)
1195
Width (mm)
3195
Links
Links
Product url
https://www.steni.com/products/steni-vision
Installation instructions
https://app.getbuildright.com/no/sign-in?redirect_url=https%3A%2F%2Fapp.getbuildright.com%2Fno
Instruction video
https://www.youtube.com/user/SteniWorld
Product certification
https://cdn.sanity.io/files/2w08phbr/production/412a4b1d92cdb362dec669fbbc45442c0d0c1fa8.pdf
Technical description
https://cdn.sanity.io/files/2w08phbr/production/544c988a81f5adb5fa6da14326ec71aece07b606.pdf
Related
Related
Material main
Composite
Classification
Classification
BIMobject Category
Walls - Cladding
Similar products
Steni
Corten Rusty
Download
Steni
Steni BIM Software
4.4
(
9
)
Download
Steni
Marble Beige
Download
Steni
Oak White
Download
Steni
Concrete Light
Download
Steni
Granite Beige
Download