We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Steni Nature SN 161

Unique ref.: SN161
Brand: Steni
Product family: Facade systems
Product group: Nature
Width (mm): 3495
Height (mm): 1195
Date of publishing: 2015-11-12
Edition number: 1
Type: Object (single object)
Steni Nature facade panel is a fibreglass reinforced polymer composite panel with surface of aggregated natural stones. Steni Nature is available in 18 different natural stone colours, and up till 5 different grades in many of these colours; type FM (fine micro), F (fine), M (medium), C (coarse) and CT (coarse tumbled). The stones come from different parts of Europe. Special stone can be ordered for larger projects. The facade panel is developed to give a natural appearance and is also very suitable in combination with other materials like wood and plaster.


Material main: Fibercement
Material secondary: Aggregated natural stone
Designed in: Norway
Manufactured in: Norway

BIMobject Category: Walls - Cladding
IFC classification: Covering
UNSPSC name: Siding and exterior wall materials
UNSPSC code: 301518
Uniclass 1.4 Code: L381
Uniclass 1.4 Description: Facades and roofs
This product is available in:
Europe
  • Belgium
  • Denmark
  • Finland
  • Iceland
  • Netherlands
  • Norway
  • Sweden
  • United Kingdom

BIMobject®