Set your location and language to prioritise localised information. Continue
Steni Colour SN 9108
Steni

Steni Colour SN 9108

Design and quality in the same facade panel. Steni Colour is a facade panel made of fibreglass reinforced polymer composite, with a smooth surface of electron beam cured acrylic. (100% acrylic without the use of solvents). Steni Colour has the same documented quality as the other Steni products, impact-, water- and weather resistance. The facade panel is suitable for both new buildings and renovation of buildings. Steni Colour is an exciting alternative where design is an important factor, because of its color possibilities, surface variations and format flexibility.
Technical specification
  • Unique ref.SN9108
  • Collection setFacade systems
  • CollectionColour
  • TypeObject (single object)
  • Date of publishing2015-11-12
  • Edition number1
  • Height (mm)1195
  • Width (mm)3495
  • Depth (mm)6
Related
  • Material mainComposite
  • Material secondaryElectron beam cured acrylic lacquer
Classification
  • BIMobject CategoryWalls - Cladding
  • IFC classificationCovering
  • UNSPSC nameSiding and exterior wall materials
  • UNSPSC code301518
  • Uniclass 2015 CodeSs_25_20
  • Uniclass 2015 DescriptionWall cladding systems
  • CSI MasterFormat 2014 Code10 26 23.16
  • CSI MasterFormat 2014 TitleFiberglass Reinforced Protective Wall Covering
  • OmniClass TitleWall Cladding Panels
  • OmniClass Number23-15 15 15
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

Europe North America
Belgium
Canada
Denmark
United States
Finland
Iceland
Luxembourg
Netherlands
Norway
Sweden
United Kingdom