We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Steni Vision SV 20002

Unique ref.: SV20002
Brand: Steni
Product family: Facade systems
Product group: Vision
Width (mm): 3195
Height (mm): 1195
Depth (mm): 6
Date of publishing: 2019-01-09
Edition number: 1
Type: Object (single object)
Download (1)
Steni Vision


Material main: Composite
Material secondary:
Designed in: Norway
Manufactured in: Norway

BIMobject Category: Walls - Cladding
IFC classification: Covering
UNSPSC name: Siding and exterior wall materials
UNSPSC code: 301518
Uniclass 1.4 Code: L381
Uniclass 1.4 Description: Facades and roofs
Uniclass 2.0 Code: PR-45-47-19
Uniclass 2.0 Description: Composite Stone Panels
Uniclass 2015 Code: Ss_25_20
Uniclass 2015 Description: Wall cladding systems
NBS Reference Code: 45-47-19
NBS Reference Description: Composite Stone Panels
CSI MasterFormat 2014 Code: 10 26 23.16
CSI MasterFormat 2014 Title: Fiberglass Reinforced Protective Wall Covering
OmniClass Number: 23-15 15 15
OmniClass Title: Wall Cladding Panels
CSI UniFormat II Code: C3010
CSI UniFormat II Title: Wall Finishes
This product is available in:
Europe
  • Belgium
  • Denmark
  • Finland
  • Iceland
  • Netherlands
  • Norway
  • Sweden
  • United Kingdom

BIMobject SEEK Properties

Walls - Cladding

Name Value
Application Facade
Finish Material Paint ; Stone ; print

All BIM objects are real products from real manufacturers confirmed and approved