Publish your products
Steni Vision SV 20004
Steni
Archived

Steni Vision SV 20004

Steni Vision
Technical specification
  • Unique ref.SV20004
  • Product familyFacade systems
  • Product groupVision
  • TypeObject (single object)
  • Date of publishing2019-01-09
  • Edition number1
  • Height (mm)1195
  • Width (mm)3195
  • Depth (mm)6
Related
  • Material mainComposite
  • Designed inNorway
  • Manufactured inNorway
Classification
  • BIMobject CategoryWalls - Cladding
  • IFC classificationCovering
  • UNSPSC nameSiding and exterior wall materials
  • UNSPSC code301518
  • Uniclass 2015 CodeSs_25_20
  • Uniclass 2015 DescriptionWall cladding systems
  • CSI MasterFormat 2014 Code10 26 23.16
  • CSI MasterFormat 2014 TitleFiberglass Reinforced Protective Wall Covering
  • OmniClass Number23-15 15 15
  • OmniClass TitleWall Cladding Panels
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes