Publish your products
Sugtransformatorfundament typ 6 1400x1900x2600
S:t Eriks
Archived

Sugtransformatorfundament typ 6 1400x1900x2600

Kontaktledningsfundamentet bär upp kontaktledningsstolpen med tillhörande stag och ledningar. Betongfundamentet finns med eller utan fot. Stagankare finns i många olika utföranden beroende på spårområdets uppbyggnad.
Technical specification
  • Unique ref.Foundation-1400x1900x2600
  • Product familyJärnvägsprodukter
  • Product groupFundament
  • TypeObject (single object)
  • Date of publishing2022-08-11
  • Edition number1
  • Height (mm)2600
  • Width (mm)1400
  • Depth (mm)1900
Related
  • Material mainConcrete
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)6210
Classification
  • BIMobject CategoryEngineering & Infrastructure - Railroad
  • IFC classificationObject
  • Uniclass 2015 CodePM_30_30_45
  • Uniclass 2015 DescriptionLandscape model
  • OmniClass Number23-11 27 00
  • OmniClass TitleLandscaping
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit