Publish your products
Ensemble™, Series 7122, 60" x 32" x 74" Curve Bath/Shower - Left-Hand Drain

Ensemble™, Series 7122, 60" x 32" x 74" Curve Bath/Shower - Left-Hand Drain

Classic architecture meets contemporary design in the Ensemble™ Curve series, made of solid Vikrell® material, blending sleek, clean lines with gentle curves. Corner shelving is perfect for storing bath accessories.

  • Slightly narrower for tighter spaces
  • Designed with an 18" apron
  • Made from solid Vikrell material for strength, durability, and lasting beauty
  • Modular design allows it to be moved around corners and through doorways with ease
  • Curve wall with a smooth, contemporary look, featuring integrated storage shelves
  • Durable high-gloss finish provides a smooth, shiny surface that is easy to clean
  • Conforms to ANSI Z124.1.2 and CSA B45.1 National Consensus Standards
Technical specification
  • Unique ref.sterling-71220110
  • Product familyBath/Shower Units
  • Product groupEnsemble
  • TypeObject (single object)
  • Date of publishing2017-01-25
  • Edition number1
Classification
  • BIMobject CategorySanitary - Bath & Spas

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit