Publish your products
Boreal Touchless Deck Mounted Faucet SKU:212000/5
Boreal Touchless Deck Mounted Faucet SKU:212000/5
Boreal Touchless Deck Mounted Faucet SKU:212000/5
Boreal Touchless Deck Mounted Faucet SKU:212000/5
Boreal Touchless Deck Mounted Faucet SKU:212000/5

    Boreal Touchless Deck Mounted Faucet SKU:212000/5

    SKU: 212000 - Battery 212005 - Transformer

    Introducing the Boreal Touchless Deck Mounted Faucet—a cutting-edge commercial-grade faucet that epitomizes convenience and efficiency. This automatic faucet is engineered for use with cold or premixed water, making it perfect for high-traffic areas like restrooms and kitchens.

    Featuring a sleek chrome-plated body with customizable finish options, the Boreal faucet seamlessly integrates into any space. Its operation is powered by a dual power input box, offering flexibility with either 6 * 1.5V AA batteries or a 9V transformer for continuous power supply.

    The faucet’s concealed sensor, cleverly built into the spout, ensures touchless activation for enhanced hygiene and ease of use. A built-in filter further guarantees the delivery of clean water with each use.

    Take control of your faucet’s settings with the included remote control, allowing adjustments to sensor range, security time, delay in, delay out, on-off functionality, and even factory reset settings. This level of customization ensures optimal performance tailored to your specific needs.

    Elevate your commercial space with the Boreal Touchless Deck Mounted Faucet—a testament to innovation and practicality in modern plumbing technology. Experience the future of convenience and hygiene with every use.

    Electronic lavatory faucet operated by IR sensor.

    Series includes options for cold or premixed water as well as hot and cold water, tall versions for countertop sinks and the soap and water duo.

    Advantages:
    • Drastically reduces water consumption
    • No physical contact. Helps to protect users against cross-contamination
    • Sensor settings adjustable by remote control
    • Easy installation
    • Internal solenoid valve
    • Matching IR operated soap dispenser

    Specification
    • Additional information

      Water supply

      Cold or premixed water (1 inlet)

      Power source

      9V Alkaline Battery, 9V Transformer

      LEAD FREE

      5452 standard approved

      Accessories

      Stern remote control


      Keywords: Touch free faucet, touchless faucet, commercial faucet, commercial tap, automatic faucet, sensor faucet

    Technical specification
    • Unique ref.boreal-touchless-deck-mounted-faucet
    • Product familyTouch Free Lavatory Faucets Touchless
    • Product groupBoreal
    • TypeObject (single object)
    • Date of publishing2026-04-06
    • Edition number1
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • CSI MasterFormat 2014 Code22 42 39
    • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit