Publish your products
Touch Free Glass Filler Faucet, COOL TFB, SKU: 280150

Touch Free Glass Filler Faucet, COOL TFB, SKU: 280150

Electronically operated self-closing glass filler faucet operated by touch.

Operated by a Piezo element integrated into the faucet body.

Advantages:

  • Drastically reduces water consumption
  • No moving parts, ideal for heavy-duty areas
  • Non-hold-open feature
  • Lead-free
  • Easy touch activation to allow use by young children, elderly and disabled people
  • Ideal for drinking fountains, coolers, and water stations at the gym
  • Stable and accurate water flow that can be changed on-site to fill in a specific glass or bottle size
  • Designed for bars, restaurants, and commercial foodservice kitchens
  • Easy installation
Specification
  • Water supply: Cold or premixed water (1 inlet)
    Operating pressure: 0.5 - 8.0 bar
    Power source: 6 X 1.5V AA Batteries
    LEAD FREE: 5452 standard approved
Technical specification
  • Unique ref.cool-tfb
  • Product familyTouch Free Glass Filler Faucet
  • Product groupCool
  • TypeDocumentation (information only)
  • Date of publishing2022-05-26
  • Edition number1
Related
  • Designed inIsrael
  • Manufactured inIsrael
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • ETIM CodeEG017610
  • ETIM NameSanitary taps
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit