Publish your products
Water Heater SHZ 120 LCD
Water Heater SHZ 120 LCD

    Water Heater SHZ 120 LCD

    STIEBEL ELTRON wall mounted cylinder SHZ 120 LCD, 120 l, 1 to 6 kW, white
    Specification
    • Application • Wall mounted cylinders are suitable for DHW supply to multiple draw-off points (individual and group supply) e.g. in the bathroom and kitchen simultaneously. • Pressure-tested appliance for use with all commercially available pressure taps. Non-pressurised option for supplying one draw-off point. • Suitable for dual circuit operation (off-peak tariff connection), but also for single circuit operation or manual rapid heat-up operation.

      Convenience features • The electronic control unit guarantees accurate temperature setting via operating buttons. • The backlit LCD shows the set temperature, available mixed water volume, energy consumption, status and service messages. • ECO functions for energy savings. • Rapid heat-up button for increased convenience during periods of higher DHW demand. This can also be activated via an external remote button. • Adjustable temperature limit.

      Efficiency • ECO modes can be individually selected for economical operation. An energy consumption display indicates the cumulative energy consumption. The intelligent ECO Dynamic function additionally saves energy while ensuring a high level of DHW convenience. • Low energy losses due to high grade thermal insulation. • Optional reverse control (activated via DIP switch) is possible in off-peak economy tariff operation (dual circuit) to further reduce costs and take full advantage of the enable times offered by the power supply utility. • Design for recycling, for environmentally responsible sorting of the various components.

      Installation • Selectable connected load with removable strain relief for simplified installation. • Straightforward replacement of all standard wall mounted cylinders. Installation template for marking the holes to be drilled and for pre-installation of the water connections. The universal wall mounting bracket ensures quick and straightforward installation. Also suitable for installation in corners. • Recessed grips provide a secure hold when carrying the wall mounted cylinder. • Standard delivery includes caps for the mounting bracket and spacers for protruding walls. • Suitable for installation in systems with plastic, copper or stainless steel pipework. • The output and operating mode can be selected and adjusted via 2 triple setting DIP switches. • The automatic display indicates the level of scale build-up on the flanged immersion heater. The flanged immersion heater with polarised immersion heater plug is easy to remove. • Hoseproof. • Drainage facility via drain valve with hose connection. Large flanged aperture for effective and convenient descaling.

      Safety • Universal copper flanged immersion heater suitable for single circuit, dual circuit or manual rapid heat-up operation. • Maintenance-free corrosion protection via the automatically regulated titanium impressed current anode. • Internal steel cylinder with special "anticor" enamel coating for a long service life. • Anti-scalding protection and childproofing thanks to adjustable temperature limit and screen locking option. • Automatic frost protection monitors the water temperature and protects the cylinder under cold conditions.

    Technical specification
    • Unique ref.SHZ-120-LCD
    • Product familyWall mounted
    • Product groupcylinders
    • TypeObject (single object)
    • Date of publishing2022-05-09
    • Edition number1
    • Height (mm)1210
    • Width (mm)510
    • Depth (mm)510
    Related
    • Material mainPlastic
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)42.4
    Classification
    • BIMobject CategoryPlumbing - Water heaters

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit