Publish your products
Water Heater SN 15 SL 3,3 kW
Water Heater SN 15 SL 3,3 kW

    Water Heater SN 15 SL 3,3 kW

    STIEBEL ELTRON small water heater SN 15 SL, 15 l, 3.3 kW / 230 V, white
    Specification
    • Application • The efficient and energy saving non-pressurised small water heaters supply DHW to individual draw-off points such as sinks in utility rooms or kitchens. • The appliances can be connected to all commercially available non-pressurised taps.

      Convenience features • The cylinder for oversink installation supplies warm and hot water to individual draw-off points at any time. • The temperature can be variably adjusted via the rotary selector on the appliance; four-stage temperature limitation is possible. • The heat-up phase is signalled by an indicator lamp. • The frost protection function activates automatically when the appliance is switched off. It monitors the water temperature and prevents the cylinder from freezing.

      Efficiency • Water is heated directly at the draw-off point, which prevents thermal losses in the cylinder or pipework. • Low energy losses thanks to high grade EPS thermal insulation of the polypropylene inner cylinder. • Fast and accurate temperature capture by the sensor immersed in the water.

      Installation • Very quick installation with the improved PROFI-RAPID installation system. • Straightforward replacement for all standard small water heaters. • The universal mounting rail compensates for unevenness in the wall and drill hole discrepancies and is designed to match commonly used fixing points. • Threaded metal water fittings for secure replacement. • Practical storage of excess power cable in the back panel of the appliance.

      Safety • Long service life thanks to robust copper tubular heater with low surface load. • Safe commissioning for all 2 kW appliances with resettable high limit safety cut-out. • Anti-scalding protection can be activated by mechanical temperature limiting.

    Technical specification
    • Unique ref.SN-15-SL-3-3-kW
    • Product familySmall
    • Product groupwater heaters
    • TypeObject (single object)
    • Date of publishing2022-05-09
    • Edition number1
    • Height (mm)601
    • Width (mm)316
    • Depth (mm)295
    Related
    • Material mainPlastic
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)6.1
    Classification
    • BIMobject CategoryPlumbing - Water heaters

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit