Publish your products
Water Heater SNU 5 SL
Water Heater SNU 5 SL
Water Heater SNU 5 SL

    Water Heater SNU 5 SL

    STIEBEL ELTRON open vented small water heater SNU 10 SL, 10 l, 2.0 kW / 230 V, white
    Specification
    • APPLICATION: SNU SL appliances are suitable for supplying individual draw-off points, e.g. for supplying a washbasin in the bathroom or a sink in the kitchen. Non-pressurised appliance to supply one draw-off point, only use non-pressurised taps. Undersink installation. EQUIPMENT AND CONVENIENCE: The anti-drip function (SNU 5 SL) prevents expansion water dripping during heat-up, thereby saving water and reducing limescale build-up on the taps and in the sink or washbasin. The energy-saving thermostop function prevents unwanted heating of the mixer tap. Temperature controller with temperature capture immersed directly in the water for highly precise and fast temperature capture. Variable temperature selection from 35 - 85 °C via rotary selector. Temperature limit at 38 °C, 45 °C, 55 °C and 65 °C. Automatic frost protection setting when the appliance is off. Heat-up signalled by an indicator lamp. Internal plastic cylinder made of polypropylene, with high grade EPS thermal insulation for very low energy losses. INSTALLATION AND SERVICE: PROFI-RAPID installation system for quick and easy installation. Easy replacement with standard fixing points observed. Simple wall mounting with universal mounting rail. Installation template included in standard delivery. Threaded metal water fittings for secure threaded connections. Connecting cable with safety plug. Practical cable storage in the back panel of the appliance to house any excess power cable. Protection rating IP 24 (splashproof). SAFETY AND QUALITY: Robust copper tubular heater with low surface load for a long service life. High limit safety cut-out can be reset on all 1-2 kW appliances for safe commissioning. Mechanical temperature limiting can be set to 38 °C or 45 °C, for anti-scalding protection.
    Technical specification
    • Unique ref.SNU-5-SL
    • Product familySmall
    • Product groupwater heaters
    • TypeObject (single object)
    • Date of publishing2022-05-09
    • Edition number1
    • Height (mm)421
    • Width (mm)263
    • Depth (mm)230
    Related
    • Material mainPlastic
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)3
    Classification
    • BIMobject CategoryPlumbing - Water heaters

    Region availability

    Europe
    Austria
    Germany
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit