Publish your products
Stiebel Eltron 2900/3500W Commercial Electric Tankless Water Heater, 208/240VAC
Stiebel Eltron 2900/3500W Commercial Electric Tankless Water Heater, 208/240VAC
Stiebel Eltron 2900/3500W Commercial Electric Tankless Water Heater, 208/240VAC
Stiebel Eltron 2900/3500W Commercial Electric Tankless Water Heater, 208/240VAC
Stiebel Eltron 2900/3500W Commercial Electric Tankless Water Heater, 208/240VAC
Stiebel Eltron 2900/3500W Commercial Electric Tankless Water Heater, 208/240VAC
Stiebel Eltron 2900/3500W Commercial Electric Tankless Water Heater, 208/240VAC

    Stiebel Eltron 2900/3500W Commercial Electric Tankless Water Heater, 208/240VAC

    The Stiebel Eltron Mini™ tankless water heaters are designed for installation at the point-of-use. The Mini™ heats water instantaneously as it flows through the unit. Stand-by heat-losses are completely eliminated. The efficient heating elements are controlled by a simple flow switch. Additionally, all Mini™ water heaters are equipped with a safety high-limit with manual reset. Made in the USA.

    As Featured on Amazon.com

    Specification
    • TECHNICAL SPECIFICATIONS:

      Part Number: MINI 4
      Item model number: 222039
      Style: Mini 4-2 (4 kW, 240-volt)
      Voltage: 220 volts
      Wattage: 3500 watts

      Electric Tankless Water Heater Point-of-Use Water Heater Application Undersink 2900/3500 Watts Amps AC 15 2 Voltage 208/240VAC 1 Phase Min Flow Activation 0 40 gpm Temp Range 82 Degrees to 130 Degrees F Water Connection 3/8 In Compression Temp Rise @ 0 5 GPM 40/48 Degrees F Temp Rise @ 1 5 GPM 13/16 Degrees F Temp Rise @ 6 0 GPM 3/4 Degrees F Temp Rise @ 2 5 GPM 8/10 Degrees F Temp Rise @ 4 0 GPM 5/6 Degrees F Temp Rise @ 8 0 GPM 2/3 Degrees F Commercial

    Technical specification
    • Unique ref.Stiebel-Eltron-Mini-4-2-222039-Commercial-Electric-Tankless-Water-Heater
    • Product familyWater Heating
    • Product groupMini
    • TypeObject (single object)
    • Date of publishing2019-02-12
    • Edition number1
    • Height (inches)6.5
    • Width (inches)7.5
    • Depth (inches)3.25
    Related
    • Material mainMetal
    • Material secondaryPlastic
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Water heaters
    • UNSPSC nameCommercial water heaters
    • UNSPSC code40101826
    • CSI MasterFormat 2014 Code22 33 00
    • CSI MasterFormat 2014 TitleElectric Domestic Water Heaters
    • OmniClass Number23-31 29 11 11
    • OmniClass TitleElectric Instantaneous Hot Water Heaters

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit