Sto Scandinavia AB – StoVentec Aluminium frame

Unique ref.:   sto_vent_r_alu

Brand: Sto
Product family: Facade cladding
Product group: StoVentec R
Designed in: Sweden
Manufactured in: Germany
Date of publishing:2014-01-07
Edition number: 3

Product description

StoVentec is a ventilated facade system with a built-in air gap. The flexible sub-construction enables large-scale corrections of uneven patches and insulation thicknesses of up to 600 mm. The system's ventilation and drainage keep the underlying wall structure permanently dry, protected, and functional.
The seamless StoVentec also makes the facade downpour-proof and minimises the risk of water penetrating the structure. The external wall insulation system can be used in both new construction and renovation.
StoVentec can be combined with different types of insulation and sub-constructions to meet the requirements placed on energy efficiency. The system also offers boundless design possibilities.
- This BIM object is optimized for the scandinavian market, if there is any requests please contact Sto Scandinavia

Links

The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone

https://www.bimobject.com/en-us/sto-se/product/sto_vent_r_alu

BIMobjects download center

This product is no longer available for download. Please contact manufacturer for more details.

Related information

Material main: Glass granulate
Material secondary: Glass granulate

Classification

BIMobject Category: Walls - Cladding
IFC classification: Wall
UNSPSC name: Wall finishing materials
UNSPSC code: 301615
Code: JH
Description: Cladding/Covering
Code: SS-25-20
Description: Wall Cladding Systems
Code: 25-20
Description: Wall Cladding Systems

Europe

  • Denmark
  • Finland
  • Iceland
  • Norway
  • Sweden