We are using cookies to provide our services

By using our services you agree to our use of cookies

EIFS Classic Barrier, Concrete, Commercial (IBC)

Unique ref.: 837-1000
Brand: Sto US
Product family: Walls
Product group: Wall Cladding Sheets
Date of publishing: 2010-03-03
Edition number: 1
Type: Object (single object)
Download (3)
Additional Revit Models Available For This Product: Click Here To Configure

StoTherm EIFS NExT and StoTherm EIFS claddings give you the freedom of design that no other cladding material can offer. The possibilities in colors, details, form and textures are endless. StoTherm EIFS claddings also provide your building with a blanket of continuous insulation, and enable excellent strength-to-weight ratios. With StoTherm EIFS claddings, your building will not only be beautiful, but well insulated, cost-effective and lasting.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Walls - Cladding
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved