Publish your products
StoVentec® Render
StoVentec® Render
StoVentec® Render
StoVentec® Render
StoVentec® Render
StoVentec® Render
StoVentec® Render
StoVentec® Render
StoVentec® Render
StoVentec® Render

    StoVentec® Render

    StoVentec® Render Rainscreen® Systems provide elegance and superior energy efficiency for the building envelope. The fully engineered, layered system is made up of an air and moisture barrier, a sub-construction of stainless steel brackets and aluminum profiles, mineral wool thermal insulation board, carrier board and Sto architectural finish. The carrier boards are field installed, flexible and easy to cut, making it simple to achieve unique architectural shapes, including seam free curved surfaces. 

    Sto’s wide variety of architectural finish systems provide the broadest range of aesthetics available in a rainscreen system, allowing designers to create unique walls that perform seamlessly.

    Specification
    • Uses

      StoVentec® Render

      • Commercial or Residential
      • Vertical, above grade wall construction
      • Exterior and Interior environments
      • Approved for Metal or Wood studs with exterior sheathing, Masonry, Core-filled CMU
      • Air and Moisture Barrier Performance: ICC ES AC 212, ICC ESR 1233
      • Fire Compliance: NFPA 285, NFPA 220, ASTM E119, ASTM E84, Intertek Design Listing STO/CWP 30-02 & 25-01
      • Continuous Insulation: Owens Corning Thermafiber® RainBarrier® 45 (Mineral Wool)
      • Continuous Insulation Compliance: ASTM C612 (CAN/ULC S-702, Type I) 2"- 7" (51-178mm) Standard
      • Larger insulation widths allowed with considerations for compliance of local building and design codes and requirements
      Concrete barrier commercial residential masonry drainage wood stud façade cladding walls water barrier drain screen
    Technical specification
    • Unique ref.sto_ventec_render
    • Product familyFacade cladding
    • Product groupRainscreen cladding
    • TypeAssembly (multiple objects)
    • Date of publishing2021-06-04
    • Edition number1
    Related
    • Material mainGlass granulate
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Cladding
    • UNSPSC nameExterior finishing materials
    • UNSPSC code3015
    • CSI MasterFormat 2014 Code07 44 00
    • CSI MasterFormat 2014 TitleFaced Panels
    • OmniClass Number23-13 33 19 11
    • OmniClass TitleCladding and Curtainwall Panels
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit