Publish your products
Storax Louvre Wall ST-033-Close
Storax Louvre Wall ST-033-Close

    Storax Louvre Wall ST-033-Close

    ST-033-CLOSE | Extruded Z-shaped aluminium false louver with a pitch of 33.3 mm and 0% free area.

    Specification
    • The ST-033-CLOSE is an extruded Z-shaped aluminium false louver with a pitch of 33.3 mm and 0% free area, providing a completely closed visual appearance. It is manufactured from aluminium extrusion (EN AW 6063 T66) and is available in an anodised finish of 20 microns or powder coated in any desired RAL, Sikkens, NCS or Interpon colour with a coating thickness of 60 to 80 microns. An optional perforated version (ST-033-PERFO) is available for insect protection, featuring perforations of 11.5 x 3 mm.
      The system can be supplied with a fixed top louver (ST-033-CLOSE) and with single or double doors, including standard STORAX door hardware. Two types of louver holders are available: the single holder ST-033-11 with a width of 30 mm, and the double holder ST-033-12 with a width of 34 mm, which accommodates thermal expansion.
      The maximum span is 1400 mm at a wind pressure of qb 800 Pa. The dimensions of the louver blade are 20.4 x 37.5 mm.

    Technical specification
    • Unique ref.st-033-close
    • TypeBuilding Materials
    • Date of publishing2025-07-11
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryWalls - Cladding

    Region availability

    Europe
    Netherlands
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit