Publish your products
Storax Louvre Wall ST-060-ac

Storax Louvre Wall ST-060-ac

ST-060-AC | Extruded aluminium profile with perforated underside, filled with sound-absorbing mineral wool. Physical free area: 34%.
Specification
  • ST-060-AC | Extruded aluminium profile with perforated underside, filled with sound-absorbing mineral wool. Physical free area: 34%. Pitch: 60 mm. Designed for aesthetic louvre wall applications requiring acoustic damping. Rw(C;Ctr)=6(1;-2)dB. Material: aluminium EN AW-6063 T66, anodized (20 µm) or powder-coated (RAL, Sikkens, NCS, Interpon – 60–80 µm). Louvre holders ST-060-AC-11/12, pre-mounted on support profile. Span up to 1700 mm at 800 Pa. Technical data: Pitch: 60 mm | Depth: 64 mm | Height: 69 mm | K-factor: 9.22 | Visual free area: 75% | Physical free area: 34% | Acoustic rating: Rw(C;Ctr) = 6(1;-2) dB | Max span between supports: 1700 mm (at wind load qb 800 Pa)
Technical specification
  • Unique ref.st-060ac
  • TypeBuilding Materials
  • Date of publishing2025-07-11
  • Edition number1
Related
  • Material mainAluminum
  • Designed inBelgium
  • Manufactured inBelgium
Classification
  • BIMobject CategoryWalls - Cladding

Region availability

Europe
Netherlands
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit