Publish your products
Storax Louvre Wall ST-066-perfo

Storax Louvre Wall ST-066-perfo

ST-066-PERFO | Extruded dummy louvre with insect-repellent perforation (33 x 3 mm) and 66 mm pitch.
Specification
  • ST-066-PERFO | Extruded dummy louvre with insect-repellent perforation (33 x 3 mm) and 66 mm pitch. Physical free area: 32%. Optional version without perforation available (ST-066-CLOSE). Material: aluminium EN AW 6063 T66, anodized (20 µm) or powder-coated (RAL, Sikkens, NCS, Interpon – 60–80 µm). Mounted with louvre holder ST-066-11/-12, pre-mounted on support profile. Technical data: depth 55 mm, height 76.5 mm, K-factor intake 16.52, visual free area 70%, max. span 2300 mm (qb 800 Pa).
Technical specification
  • Unique ref.st-066-perfo
  • TypeBuilding Materials
  • Date of publishing2025-07-11
  • Edition number1
Related
  • Material mainAluminum
  • Designed inBelgium
  • Manufactured inBelgium
Classification
  • BIMobject CategoryWalls - Cladding

Region availability

Europe
Netherlands
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit