Publish your products
Storax Louvre Wall ST-066-V

Storax Louvre Wall ST-066-V

ST-066-V | Extruded V-shaped aluminium profile with 66 mm pitch. Physical free area: 40.6%. Suitable for visual screening, high-voltage cabins or areas,
Specification
  • ST-066-V | Extruded V-shaped aluminium profile with 66 mm pitch. Physical free area: 40.6%. Suitable for visual screening, high-voltage cabins or areas requiring finger protection. When mounted vertically, achieves watertightness class A up to 1.5 m/s (HEVAC). Identical appearance to other ST-066 blades, fully combinable. Material: aluminium EN AW 6063 T66, anodized (20 µm) or powder-coated (RAL, Sikkens, NCS, Interpon – 60–80 µm). Installed with ST-066-11/-12 louvre holders (inverted for this variant). Technical data: depth 61.5 mm, height 74 mm, K-factor intake 66.10, visual free area 70%, max. span 1650 mm (qb 800 Pa).
Technical specification
  • Unique ref.st-066-v
  • TypeBuilding Materials
  • Date of publishing2025-07-11
  • Edition number1
Related
  • Material mainAluminum
  • Designed inBelgium
  • Manufactured inBelgium
Classification
  • BIMobject CategoryWalls - Cladding

Region availability

Europe
Netherlands
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit