Publish your products
Storax Louvre Wall ST-096
Storax Louvre Wall ST-096
Storax Louvre Wall ST-096

    Storax Louvre Wall ST-096

    ST-096 (53%) – Extruded aluminium solar shading profile with a variable pitch starting from 100 mm. Suitable for use as sun protection, cladding or visual screening. ST-096 louvres are semi-open C-shaped profiles with screw channels and an overall dimension of 96 mm
    Specification
    • ST-096 (53%) – Extruded aluminium solar shading profile with a variable pitch starting from 100 mm. Suitable for use as sun protection, cladding or visual screening. ST-096 louvres are semi-open C-shaped profiles with screw channels and an overall dimension of 96 mm. Material: aluminium extrusion, alloy EN AW 6063 T66. Finish: anodised (20 micron) F1 or powder coated in any RAL, Sikkens, NCS or Interpon colour (60–80 micron). Doors: single and double doors available with standard STORAX hardware. Louvre holder: single holder type ST-082-11 (width 28 mm) and double holder for thermal expansion type ST-082-12 (width 45 mm) with connector for 2 louvres. The louvre holder is pre-mounted on a carrier profile. The type of carrier depends on the height span. Technical data: variable pitch, minimum 100 mm. Depth and height 70 mm. Intake K-factor 6.23. Physical free area 53%. Maximum span between two supports 1200 mm at wind load qb 800 Pa.
    Technical specification
    • Unique ref.st-096
    • TypeBuilding Materials
    • Date of publishing2025-07-11
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryWalls - Cladding

    Region availability

    Europe
    Netherlands
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit