Publish your products
Storax ventilation Louvre ST-427
Storax ventilation Louvre ST-427

    Storax ventilation Louvre ST-427

    The extra heavy-duty built-in grille with adjustable blades is manufactured from aluminium profiles AlMgSi 0.5 according to EN 12020-2. It is supplied as standard with stainless steel insect mesh 304 with a mesh size of 6 × 6 mm, while stainless steel wire mesh 304 with a mesh size of 2.3 × 2.3 mm is available on request. The finish is available in natural or bronze anodised (20 microns) or powder-coated in any RAL, Sikkens, NCS or Interpon colour with a coating thickness between 60 and 80 microns.
    Specification
    • Material The extra heavy-duty built-in grille with adjustable blades is manufactured from aluminium profiles AlMgSi 0.5 according to EN 12020-2. It is supplied as standard with stainless steel insect mesh 304 with a mesh size of 6 × 6 mm, while stainless steel wire mesh 304 with a mesh size of 2.3 × 2.3 mm is available on request. The finish is available in natural or bronze anodised (20 microns) or powder-coated in any RAL, Sikkens, NCS or Interpon colour with a coating thickness between 60 and 80 microns. Dimensions The blade pitch is 100 mm, the built-in depth is 82 mm and the frame flange measures 50 mm. The minimum production dimensions are 300 × 290 mm and the maximum single-piece length is 1300 mm. The preferred height is a multiple of 100 mm plus 290 mm. The minimum achievable height depends on the selected control type. Fixing The grille is supplied with wall anchors no. 429. On request, the frame flange can be provided with screw holes in a standard pattern for visible front-side mounting. Controls Available control mechanisms include manual control (427/1), cable control (427/2), Ultraflex control (427/3), motor control 230–24V or fire-motor 24V (427/4), and pneumatic control (427/5). Options Available options include a version without flange and the 427GL window grille. Typical applications This grille is used in power plants, high-rise buildings, controlled ventilation systems, factories and industrial halls.
    Technical specification
    • Unique ref.st-427
    • TypeBuilding Materials
    • Date of publishing2025-12-18
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryWindows - Louvre window

    Region availability

    Europe
    Netherlands
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit