Publish your products
Storax ventilation Louvre ST-431
Storax ventilation Louvre ST-431
Storax ventilation Louvre ST-431

    Storax ventilation Louvre ST-431

    The surface-mounted grille is manufactured from aluminium profiles AlMgSi 0.5 according to EN 12020-2. It is supplied as standard with stainless steel insect mesh 304 with a mesh size of 2.3 × 2.3 mm, while stainless steel wire mesh 304 with a mesh size of 6 × 6 mm is available on request. The finish is available in natural or bronze anodised (20 microns) or powder-coated in any RAL, Sikkens, NCS or Interpon colour with a coating thickness between 60 and 80 microns.
    Specification
    • Material The surface-mounted grille is manufactured from aluminium profiles AlMgSi 0.5 according to EN 12020-2. It is supplied as standard with stainless steel insect mesh 304 with a mesh size of 2.3 × 2.3 mm, while stainless steel wire mesh 304 with a mesh size of 6 × 6 mm is available on request. The finish is available in natural or bronze anodised (20 microns) or powder-coated in any RAL, Sikkens, NCS or Interpon colour with a coating thickness between 60 and 80 microns. Dimensions The blade pitch is 33 mm and the overall thickness of the grille is 29 mm. The minimum production dimensions are 120 × 120 mm. Fixing The grille is supplied with screws and plugs. It can also be mounted as a removable frame on the window profile under the name ST-432, as an alternative to the fixed ST-431 version. Options Available options include a burglary-resistant version ST-431-RC2. Typical applications This grille is suitable as a fixed ventilation grille and can be used for night cooling, allowing intensive night ventilation. It serves as a standard solution for surface-mounted applications.
    Technical specification
    • Unique ref.st-431
    • TypeBuilding Materials
    • Date of publishing2025-12-18
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryWindows - Louvre window

    Region availability

    Europe
    Netherlands
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit