Publish your products
Storax ventilation Louvre ST-483

Storax ventilation Louvre ST-483

The high-capacity frame grille is manufactured from aluminium profiles AlMgSi 0.5 according to EN 12020-2. It is supplied as standard with stainless steel insect mesh 304 with a mesh size of 2.3 × 2.3 mm, while stainless steel wire mesh 304 with a mesh size of 6 × 6 mm is available on request. The finish can be supplied in natural or bronze anodised (20 microns) or powder-coated in any RAL, Sikkens, NCS or Interpon colour with a coating thickness between 60 and 80 microns.
Specification
  • Material The high-capacity frame grille is manufactured from aluminium profiles AlMgSi 0.5 according to EN 12020-2. It is supplied as standard with stainless steel insect mesh 304 with a mesh size of 2.3 × 2.3 mm, while stainless steel wire mesh 304 with a mesh size of 6 × 6 mm is available on request. The finish can be supplied in natural or bronze anodised (20 microns) or powder-coated in any RAL, Sikkens, NCS or Interpon colour with a coating thickness between 60 and 80 microns. Dimensions The blade pitch is 60 mm and the standard flange width is 24 mm; flange widths from 8 to 50 mm are available on request. The minimum production dimensions are 385 × 385 mm. When ordering, the total dimensions, width × height in millimetres, must be specified. Fixing The grille is installed in the same manner as double glazing and is clamped into the frame. Options Available options include a water channel, removable insect mesh and a filter. Typical applications This grille is suitable for applications requiring high airflow capacity.
Technical specification
  • Unique ref.st-483
  • TypeBuilding Materials
  • Date of publishing2025-12-18
  • Edition number1
Related
  • Material mainAluminum
  • Designed inBelgium
  • Manufactured inBelgium
Classification
  • BIMobject CategoryWindows - Louvre window

Region availability

Europe
Netherlands
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit