The ASSA ABLOY MP200 Security Portal is a 2-wing interlock security door with 4 security levels to choose from to prevent unauthorised access to secure areas.
Ideal for applications such as Financial Institutions, Commercial Buildings, Airports, Government, Critical Infrastructure and Casinos, this mantrap security door can also be used as an external entrance door.
The 2-wing ASSA ABLOY MP200 Security Portal has one of the fastest opening and closing speeds of any security portal, ensuring a high flow rate of 5-7 people per minute. With a larger, more comfortable, compartment this mantrap security door offers barrier-free access to all, including those in wheelchairs or carrying equipment.
ASSA ABLOY MP200 Security Portal can be integrated with a RFID reader, fingerprint, vein or iris scanner or face recognition to identify and authenticate users. Certified to EN 1627 class RC2 and RC3 this mantrap security door provides effective protection against burglar attacks.