Publish your products
Dessin Single-Lever Shower System
Dessin Single-Lever Shower System

    Dessin Single-Lever Shower System

    With an elegant and functional design, this shower column is perfect for both partial and full bathroom renovations. It features a round anti-limescale overhead shower and a single-function handheld shower, providing a comfortable and practical everyday experience. The chrome finish adds a modern, sleek touch that complements any bathroom style.

    Specification
      • Shower mixer with upper outlet
      • Adjustable telescopic rail
        • Min. Height: 82 cm
        • Max. Height: 133 cm
      • Ø24.6 cm metal antiscale head shower
      • 1 function antiscale hand shower
      • 1.5 m PVC shower hose
      • Sliding shower holder
      • Precise and smooth ceramic cartridge
      • Integrated ceramic diverter
      • Eccentric connections with noise reducers
      • Non-return valves
      • 5-year warranty (3 years for accessories)
    Technical specification
    • Unique ref.30298020C3
    • Product familyBath taps
    • Product groupBath taps
    • TypeObject (single object)
    • Date of publishing2026-09-09
    • Edition number1
    Related
    • Material mainChrome
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit