Publish your products
Dessin L Washbasin Mixer
Dessin L Washbasin Mixer
Dessin L Washbasin Mixer
Dessin L Washbasin Mixer

    Dessin L Washbasin Mixer

    The Dessin medium basin tap features a cold-start opening system, helping to save energy and water from the very first use. Its versatile, modern design fits perfectly with any bathroom style, while its eco-conscious construction stands out: it is made with trivalent chrome (Chrome III) and includes a flow limiter to reduce unnecessary water consumption. It also comes with 3/8”-1/2” flexible hose connections for standard installation.
    Specification
      • Precise and smooth ceramic cartridge
      • Chrome 3 finish for extra shine and durability
      • Cold start
      • Water flow limiter 5 L/min
      • Save up to 60% compared to a standard tap
      • Ideal for BREEAM and LEED projects
      • 3/8"-1/2" flexible inlet pipes included
      • Anti-limescale aerator
      • Without drain stopper
    Technical specification
    • Unique ref.303860270C3
    • Product familyBath taps
    • Product groupBath taps
    • TypeObject (single object)
    • Date of publishing2026-09-09
    • Edition number1
    Related
    • Material mainChrome
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit